SKU
313080342
$3.50
-
+

This is high stability 15W@ 5VDC, 3A Wall Power Supply, with the USB Type-C port it suits the new Raspberry Pi 4 well.

PRODUCT DETAILS

This is high stability 15W@ 5VDC, 3A Wall Power Supply, with the USB Type-C port it suits the new Raspberry Pi 4 well. In addition to cost-effective, manufacturers have done multiple protections such as over-current protection and short-circuit protection to ensure that it is safe and reliable, it also has FCC certification.

Features

  • US standard power adapter
  • Rated input voltage: 100Vac to 240Vac
  • Input voltage: 90Vac to 264Vac
  • Output regulation: 4.75Vdc to 5.35Vdc
  • Output load: 0A to 3A

ECCN/HTS

HSCODE 8504401400
UPC
FCC 1
CE 1
ROHS 1

LEARN AND DOCUMENTS

Learn

A pitch timer & clap-o-meter, fully based on the Seeed Studio's grove system for Arduino

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ