SKU
110090264
$24.99
-
+

This product consists of two high-precision coded motors and corresponding motor brackets and an acrylic base plate for easy construction of the balance car model. Of course, you also need to prepare the corresponding control board and sensor to achieve your creativity.

The kit uses JGA25 DC geared motors and optical encoders for higher motor control accuracy and double-layer acrylic plates for easy placement of sensors and development boards.


With this kit, you can DIY assemble the balance car, mini Segway, select the right sensor and development board, and maintain the balance of the body by controlling the rotation of the motor. In this process, you can learn the PID algorithm and learn how to control the motor. Of course, you must first have a balanced car chassis and assemble it.

The Motor parameters:

Motor voltage 3-12V
Motor current 120mA @12V
rated power 2W
specified load 1.2kg.cm
Blocking current 3.5A 
Stall torque 8kg
No-load speed (without deceleration) 32rpm/min
Encoder accuracy 360CPR
Reduction ratio 1:34
Encoder voltage 3.3-5V 

Part List

1 x Car chassis (metal)

2 x Car extension chassis (acrylic)

2 x JGA25 motor

2 x 17-4MM Coupling

2 x Motor bracket (metal)

2 x 72MM wheel

4 x 12 MM copper column

4 x 30 MM copper column

ECCN/HTS

HSCODE 9023009000
USHSCODE 90230000
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • JGA25-370 motor with encode Please tell me a encoder output pulse per rotation for this motor.
    Question by: Hiromitsu Umetsu on 2019-09-02 07:18:51

    Hi there~, We updated the bazaar page. Please check the detail on the bazaar page. thanks.

    Answer by: admin on 2019-09-02 04:13:13
  • How much weight or payload can it safely carry?
    Question by: Alexis Curbelo on 2019-07-18 16:33:50

    Hi there~, The max is 1kg, but it more depends on the algorithm. thanks.

    Answer by: admin on 2019-07-22 05:54:53
  • What are the overall physical dimensions of the assembly?
    Question by: Alexis Curbelo on 2019-07-18 16:32:03

    Hi there~,The physical dimensions of the assembly is 210mm*80mm*110mm. thanks.

    Answer by: admin on 2019-07-22 05:50:58