SKU
110090263
Rating:
100% of 100
$6.99
-
+

4WD intelligent robot car 4 wheel 2 layer chassis kit is a simple robot car, consisting of TT motor, acrylic chassis, M3 screws. It's very easy to build your own car chassis. Of course, you also need to prepare 4*AA batteries and development boards.

4WD intelligent robot car 4 wheel 2 layer chassis kit is a simple robot car consisting of TT motor, acrylic chassis, M3 screws. It is very easy to build your own car chassis.

With this kit, you can easily DIY robot cars with Arduino, Seeeduino, Raspberry Pi, Jetson Nano, Grove AI HAT, etc. As a development board to control the movement of the car. Of course, you also need to match the motor drive to control the motion of the motor. After completing the basic sports of the car, you can also use other sensors to get external data and design a self-driving car.

Part List

2 x Four-wheeled car chassis (acrylic)

4 x TT Motors

4 x 65MM Wheel

8 x T-type acrylic parts

8 x M3*30 Screw

14 x M3*10 Screw

10 x M3 Screw Nut

8 x Connecting wire (4 Red and 4 black)

1 x Battery case(Can hold 4 5th batteries)

1 x Rocker switch

6 x 30MM Copper column

2 x Code wheel

ECCN/HTS

HSCODE 9023009000
USHSCODE 90230000
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1. Good, basic car platform
    Rating
    100%
    Note: This is not a car kit. It doesn't have electronics to get the car going, just motors, wheels, body and a battery holder to START building a car (which is all I needed).

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.