SKU
110090268
$79.99
-
+

Mobile robot chassis, with Omni wheels, you can use this to build robot DEMO, you can freely match controller and modification

The three-wheel drive omnidirectional wheel platform uses omnidirectional wheel technology for omnidirectional motion. Includes vertical and lateral movements. The main part of the car consists of three motors and three omnidirectional wheels. The motor adopts photoelectrically encoded DC geared motor with high precision. A two-layer triangular platform that frees up the number of layers to provide more space, such as controllers, sensors, cameras, and other electronic devices. Suitable for users DIY, very good Omni omnidirectional wheeled car learning chassis! It is also suitable for the development and application of robots in businesses and schools.


Through this omnidirectional wheel platform, you can design and make indoor mobile robots, you can use ROS robot operating system to learn, use motor encoder for positional closed loop, use high-precision gyroscope and laser radar or camera, realize robot by SLAM algorithm. Autonomous navigation. You can use the development board such as Jetson Nano, Raspberry Pi4, Coral Dev Board to develop, come on, and start designing your own robot!

The Motor parameters:

Part List

1 x Chassis (metal)

1 x Chassis (acrylic)

3 x DC motor

3 x Omnidirectional wheel (metal)

3 x Motor mounting bracket (metal)

3 x 4MM coupling

1 x Screw and nut kit

ECCN/HTS

ECCN ERA99
HSCODE 9023009000
USHSCODE 90230000
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.