SKU
102010268
$6.90
-
+

The Seeeduino Nano is a compact board similar to the Seeeduino V4.2/Arduino UNO, and it is fully compatible with Arduino Nano on pinout and sizes.

The Seeeduino Nano is a compact board similar to the Seeeduino V4.2/Arduino UNO, and it is fully compatible with Arduino Nano on pinout and sizes.

Seeeduino Nano VS. Seeeduino V4.2

The same as Seeedunio V4.2, Seeeduino Nano is built around Atmega328P -- 8-bit AVR microcontroller. So you can use the same program code on both boards. However, the dimensions of the two are significantly different. Less than a quarter of the size, but with almost the same features, Seeeduino Nano will save more space for your project, more suitable for space-constrained scenes. 

 

Seeeduino Nano VS. Arduino Nano

First, the most intuitive difference is the price. The Seeeduino Nano offers the same features and high-quality experience as the Arduino Nano in less than half the price. On the other hand, the Seeeduino Nano has also made the following improvements compared to the Arduino Nano. 1-Change the Mini-USB into Type-C, which is symmetrical and reversible. 2- Add one Grove I2C connector, with the help Grove system, you can play with hundreds of sensors and actuators simply by plugging. We've listed the main differences between these products as follows: 

ModelProcessorInput VoltageIO VoltageAnalog
In/Out
Digital
IO/PWM
USBGrove Connector
Seeeduino V4.2 ATmega328P 5V / 7-12V 3.3V/5V 6/0 14/6 micro-USB 2xI2C+1xUART
Seeeduino Nano ATmega328P 5V / 7-12V 5V 8/0 14/6 Type C 1xI2C
Arduino Nano ATmega328P 5V / 7-12V 5V 8/0 14/6 Mini-USB

 

Seeeduino Nano Add-on

One more thing, we know that only one on-board Grove connector may not be enough, so we made this Grove shield for Arduino Nano, which has 3 Grove digital connectors, 3 Grove analog connectors, 1 Grove I2C connector, and 1 Grove UART connector. For most projects, these Grove interfaces are more than enough, but if you still need to connect more grove modules, you can also use our Grove - I2C Hub

attention icon

Note

This product does not contain this shield, if you need it, please click on Grove shield for Arduino Nano to view.

Features 

  • 43mm*18mm Tiny board
  • 16M ATmega328P
  • Fully compatible with Arduino Nano
  • USB Type C for Programming and power
  • On-board Grove I2C connector
  • Breadboard-friendly

Hardware Overview

 
Seeeduino Nano Hardware Overview
 
Seeeduino Nano Hardware Overview

ECCN/HTS

HSCODE 8517709000
USHSCODE 85177000
UPC

Seeeduino Nano

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

Posture Control Night Light with Change Color and Count Down

The bedroom needs a small night light, so we designed one. The switch mode is interesting.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.