SKU
106990268
Rating:
80% of 100
$199.90
-
+

MDP (Mini Digital Power System) is a system of programmable linear DC power supply based on a modular design, capable of connecting different modules for use as needed.

MDP (Mini Digital Power System) is a system of programmable linear DC power supply based on a modular design, capable of connecting different modules for use as needed.
 
Current Functional Modules: Display Control Module、Digital Power Module
Modules in Develop: Digital Signal Generator Module、Electronic Load Module、Power Charger Module、Battery Pack Module
 

MDP-XP consists of a display control module and a digital power module. Through 2.4G wireless connection, it achieves multichannel free combination at the power of 90W per channel. MDP-XP is a high cost-effective programmable linear DC power supply, featuring indicators, stability, reliability and distinct user interface comparable with professional power supplies; it also provides programmable output, timing output, sequential control, automatic compensation, and other powerful functions, so as to meet diversified testing needs.

 

MDP-M01 Display Control Module: equipped with a 2.8-inch TFT screen, it can display the voltage-current waveform in real-time, support data statistics, and automatically pair with and control six sub-modules (digital power modules), with dual thumb wheels and 90-degree scrolling user-friendly design.

 

MDP-P905 Digital Power Module: high-efficiency linear output, 0.25mV ripple wave, high-speed transient response, and supporting precise fine-tuning.

 

Product Characteristics:

  • 2.4G wireless connection, supporting a Display Control as well as six Digital Powers.
  • DC wide voltage input between 4.2V and 30V reduced up to 2.7V after startup.
  • High-speed transient response and over current protection, as fast as 4uS.
  • Extremely low load regulation and intelligent line loss compensation.
  • High efficiency and natural heat dissipation with 90W of the capacity load.
  • Support positive & negative pressure, series pressurization, parallel current sharing, free combination of collaborative load, and intelligent power allocation.
  • Security Protections: input overvoltage, under-voltage protection, anti-reverse connection protection, anti-backflow protection, overtemperature protection, and over current protection.

 

Applications: 

  • Universal tests and teaching experiments in the R&D laboratory.
  • Maintenance of cellphones, laptops and other digital products.
  • Power supply testing and data logger of RF and microwave circuits or modules.
  • Supply purified power for high-accuracy digital-analog hybrid circuits and Hi-Fi audio devices.
  • Property verification and fault diagnosis of devices and circuits.
  • Quality control and quality inspection.
  • Emergency power supply for model airplanes and vehicles.

 

Specifications:

Mode

MDP-XP

Input

DC4.2V-30V(After startup 2.7V),100mA-6A,Support QC3.0

Output

30V/5A,90W

Adjustment rate

Load adjustment rate <±0.01^%

Power adjustment rate <±0.01^%

Ripple and noise

250uVrms/3mVpp

Transient response time

≤4uS

Line loss compensation range

5mR-100mR

Protection

Input over-voltage、under-voltage、 anti-reverse、 output anti-backflow、 over temperature

Data record

Max storage: 7MB, Max recording time: 24 hours.

Others

Automatically shut down and enter the micro-power mode

Support USB firmware upgrade

Support user calibration

Specification

 

Size

Weight

MDP-M01

101.5x64x12mm

133g

MDP-P905

107x66x13.6mm

143g

 

Part List:

1 x MDP-M01

1 x MDP-P905

1 x 2.5mm Audio to Micro USB Cable

2 x 4mm Banana Plug to Alligator Clip

1 x  2.5mm Audio to USB Type-A

1 x User Maunal

 

ECCN/HTS

ECCN 3A992.g
HSCODE 9030201000
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1. No Manual
    Rating
    60%
    The units look very, great packaging, and the build quality looks good. But there isn't any manual on how to use it.

    Makes it a little useless.

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.