SKU
114090046
$5.20
-
+

PRODUCT DETAILS

Please use this motor as an alternative to JGB37-371 and  Encoder Geared Motor JGA25-371
What is the Geared motor?
The geared motor uses a gear set to convert the original high speed and low torque of the motor to a low speed and high torque state. So what are the benefits of geared motors? Under the same voltage conditions, you can manually clamp the motor to stop it, but once it is a gear motor, it is more difficult to stop the motor with an external force because the "force" of the motor becomes larger. Therefore, when you use a geared motor, you will find it is slower than a motor that does not slow down, but it can provide a larger load. Geared motors are typically used where high torque is required, such as an elevator, which will carry more than a dozen people upstairs, which will require a lot of torque. Of course, there will be some energy loss during deceleration, but it will still bring a lot of convenience to our lives.

Introduction:

This Motor not encoder, Mainly used in robot platform and car provides power, Good quality and long lifetime, high torque and low noise. 

If you need an encoder, you can choose JGA25-371 Geared Motor with Encoder.

Specification:

Voltage

V

No-load

Maximum efficiency pointed

Blockage

speed

r/min

electric current

A

speed

r/min

electric current

 A

Torque

Kg.cm

Power

  W

Torque

Kg.cm

electric current

  A

6

190

0.2

133

0.5

0.75

1.1

4.0

2.1

12

350

0.1

245

0.65

1.4

2.4

5.2

2.2

size:

Part List

1 x JGA25-370 Geared Motor

ECCN/HTS

HSCODE 8501101000
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ