SKU
113990374
$220.00
-
+

PRODUCT DETAILS

The SARK-110-ULM is the entry-level model of the SARK-110 antenna analyzer series. This is a truly pocket-size device, so you can take it anywhere. The built-in battery lasts up to eight hours on a single charge. It features a graphical display and an intuitive user interface that makes it easy to operate.

 

The native measurement frequency range is between 0.1 and 160 MHz, but it operates up to 700 MHz with reduced performances. It has full vector measurement capability and accurately resolves the resistive, capacitive and inductive components of a load.

 

The functionality is not restricted to antenna analysis, but it is a multipurpose instrument featuring a Time Domain Reflectometer (TDR) mode which is intended for fault location and length determination in coaxial cables; as well as an RF signal generator. The analyzer is designed for standalone operation, but it can be controlled from your desktop using SARK Plots for Windows and from your tablet or smartphone using SARK Plots for Android through USB or short-range Bluetooth LE.

 

Typical applications include checking and tuning antennas, impedance matching, components test, cable fault location, measuring coaxial cable parameters, and cutting coaxial cables to precise electrical lengths. As a signal generator, it is ideal for receiver calibration, sensitivity tests, and signal tracing.

 

Features

  • Pocket size and lightweight
  • Frequency range up to 700 MHz
  • Resolves the sign of impedance
  • Excellent accuracy over a broad range of impedances
  • USB and short-range Bluetooth LE connectivity
  • Compatible with all SARK-110 software
  • Lifetime free firmware upgrades available, open to community requested features

 

Specification

Frequency range

0.1 – 160 MHz and up to 700 MHz with reduced performances

Display

2” Monochrome 128 x 64 pixels

RF Output

Connector type SMA; output signal square; two selectable power levels (signal generator); ±30-ppm stability

Architecture

Two narrow-band detectors with 12-bit ADC; reactance sign measurement

Modes

Scalar chart; Smith chart; Single frequency; SWR; Multiband; Time Domain Reflectometer; Signal generator; Band scan

Special Functions

Configurable presets for amateur bands; Marker; Save/load data; Deep sweep save with timer function; VSWR Audible feedback; Transmission line add/subtract; Circuit models

Connectivity

Micro-USB and short-range Bluetooth Low Energy

Data Memory

2 MB for storage of measurements, configuration, and firmware upgrades

Software

SARKPlots for Windows and Android

Power

Built-in 1000 mAh Li-Poly battery; 8-hour autonomy; charge from USB

 

Feature

SARK-110

SARK-110-ULM

Display

3”Color 400 x 200 pixels

2”Monochrome 128 x 64 pixels

Frequency range

0.1 – 230 MHz

 

 

1-Hz resolution

+- 30-ppm stability

0.1        – 160 MHz and up to 700 MHz with reduced performances

 

1-Hz resolution

+- 30-ppm stability

Output signal shape

Sinusoidal

Square

Output power (measurements)

≈-12 dBm

≈ -14 dBm

Output power (signal generator)

Programmable from -73 to -10 dBm

≈-14 dBm (Low) and -9 dBm (High)

Test port connector type

MCX (included MCX to SMA adaptor)

SMA

Measured parameters

VSWR, Rs, Xs, Rp, Xp, |Zs|, <Zs, RL, CL, |Rho|, <Rho, %Ref PWR, Q, Cs, Cp, Ls, Lp

VSWR, Rs, Xs, Rp, Xp, |Zs|, <Zs, RL, CL, |Rho|, <Rho, %Ref PWR, Q, Cs, Cp, Ls, Lp

Reactance sign measurement

Yes

Yes

Narrowband detectors

Two narrowband detectors

Two 12-bit ADCs

Two narrowband detectors

Two 12-bit ADCs

Return loss dynamic range

0 to -60 dB

0 to -60 dB

Measurement limits

VSWR < 100:1, |Z| < 100K, |R| < 100K, |X| < 100K, |Rho| < 0.98, C < 100 nF, L < 100 mH, -180 < ϴ < 180

VSWR < 100:1, |Z| < 100K, |R| < 100K, |X| < 100K, |Rho| < 0.98, C < 100 nF, L < 100 mH, -180 < ϴ < 180

Sweep frequency resolution

258 points (258 to10000 indeep sweep mode)

3-sec sweep time (normal)

102 points (102 to10000 indeep sweep mode)

1.5 sec sweep time (normal)

Impedance reading in open circuit

160K (@1 MHz)

120K (@1 MHz)

Internal data memory

2 MB for storage of measurements, screenshots, configuration and firmware upgrades

2 MB for storage of measurements, configuration and firmware upgrades

OSL Calibration

8 Calibration profiles

400 points

8 Calibration profiles

400 points

USB

  • Mini-USB connector
  • Mass Storage class
  • HID class
  • Micro-USB connector
  • Mass Storage class
  • HID class

Wireless interface

None

Short-range Bluetooth Low Energy

Battery

Li-Poly 1000 mAh

Internal battery charger

2.5-hour autonomy

3.5-hour charge

Charge via USB

Li-Poly 1000 mAh

Internal battery charger

8-hour autonomy

3.5-hour charge

Charge via USB

Modes

  • Scalar chart
  • Smith chart
  • Single-frequency
  • Multiband charts
  • Cable test (TDR)
  • Signal generator
  • Band scan
  • Scalar chart
  • Smith chart
  • Single-frequency
  • SWR
  • Multiband
  • Cable test (TDR)
  • Signal generator
  • Band scan

Special functions

  • Configurable presets for amateur bands
  • Markers
  • Save/load data
  • Save screenshots
  • Deep sweep save with timer function
  • VSWR Audible feedback
  • Transmission line add/subtract
  • Circuit models: loop antenna, capacitor, crystal, transmission line
  • Automatic LC matching calculator
  • Configurable presets for amateur bands
  • Marker
  • Save/load data
  • Deep sweep save with timer function
  • VSWR Audible feedback
  • Transmission line add/subtract
  • Circuit models: loop antenna, capacitor, crystal, transmission line

Software

SARKPlots for Windows and Android

SARKPlots for Windows and Android

Dimensions

98 x 60 x 14.5 (mm)

Weight: 120-g

105 x 67 x 15 (mm)

Weight: 110-g

Package contents

  • SARK-110 x 1 with built-in battery
  • MCX to SMA female connector adapter x 1
  • SMA plug to SMA female8”(20-cm) cable adapter x 1
  • SARK-110-ULM x 1 with built-in battery

 

 

Note There is an online community forum here and on Facebook as well.

 

Part List

1 x SARK-110-ULM Antenna Analyzer

ECCN/HTS

HSCODE 9030409000
USHSCODE 8517700000
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ