SKU
103020252
$4.90
-
+

The Grove Shield for Wio Lite is made for Seeed Studio Wio Lite Series, it can break out the processor pins of Wio Lite in the form of header and Grove connectors.

PRODUCT DETAILS

The Grove Shield for Wio Lite is made for Seeed Studio Wio Lite Series. Now the Wio Lite W600 is available, we will release more Wio boards soon. Also, this Grove Shield can work with Adafruit Feather Boards. It brings 200+ Grove modules to Wio Lite and Feather community. 

  

This Shield can break out the processor pins of Wio Lite (for instance, it is SAM D21 for Wio Lite W600) into the form of header and Grove connectors. There are 4 Grove digital connectors and 4 Grove analog connectors, a Grove UART port, and a Grove I2C port. As you can see, a switch is there for input power selection. If you use USB to power your Wio Lite board, then select the 5V mode, and if you use the lipo battery, please select the 3.3V. 

 

Hardware Overview 

 

ECCN/HTS

HSCODE 8517709000
USHSCODE 8473301180
UPC

LEARN AND DOCUMENTS

Documentations

Learn

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ