SKU
114991830
$169.00
-
+

RF Explorer WSUB1G+ is a powerful, high-performance digital spectrum analyzer covering the 1GHz frequency range starting at 50KHz.The new SLIM model offers outstanding robust design, a more convenient USB connector on the side and larger internal battery capacity.

PRODUCT DETAILS

RF Explorer WSUB1G+ is a powerful, high performance digital spectrum analyzer covering the 1GHz frequency range starting at 50KHz.

 

The new SLIM model offers an outstanding robust design, a more convenient USB connector on the side and larger internal battery capacity. 

 

Features 

  • Internal LNA amplifier and selectable attenuator
  • Low frequency support from 50KHz covering LF, MF, HF, VHF and UHF up to 960Mhz
  • New HELP and SET buttons to improve user interface and configuration selection with 2-clicks
  • Wide band coverage to all popular sub-1Ghz bands, including FM, TV and DTV, ISM, RFID, GSM, etc.
  • Ideal choice for HAM bands from 160meters to 33cm
  • Pocket size and light weight
  • Solid metal case
  • Spectrum Analyzer mode with Peak Max and Hold, Normal, Overwrite and Averaging modes
  • High capacity internal Lithium battery for 20hs+ of continuous run, rechargeable by USB
  • Multi-platform Windows/Linux/MacOS Open Source software and API libraries
  • Can be extended with internal Expansion Modules for additional band and functionality

Specification 

  • Frequency band: 0.05 – 960MHz
  • Frequency span: 0.1 – 960MHz
  • Internal selectable LNA 25dB gain
  • Internal selectable Attenuator 30dB
  • Graphics LCD 128x64 pixels, great visibility outdoors
  • Support included for Windows, Linux and MacOS X
  • Backlight for great visibility indoor
  • Internal Lithium Ion 1800mA/h rechargeable battery
  • Standard SMA 50 ohms connector
  • Wideband 144/433MHz dual band telescopic antenna included
  • UHF 400-900MHz rubber duck articulated antenna included
  • Amplitude resolution: 0.5dBm
  • Dynamic range: -125dBm to 10dBm
  • Absolute Max input power: +30dBm
  • Average noise level (typical LNA): -125dBm
  • Frequency stability and accuracy (typical): +-10ppm
  • Amplitude stability and accuracy (typical): +-2dBm
  • Frequency resolution: 1Khz
  • Resolution bandwidth (RBW): automatic 2.6Khz to 600Khz

 

 

Note

 RF Explorer is a very sensitive spectrum analyzer, specially designed to detect signals with aerial antenna. For extra protection when connecting the analyzer to a signal source with a coaxial cable, we suggest 
using a RF Explorer Power Limiter. More details at

Part List 

  • 1 x Spectrum Analyzer
  • 1 x Mini USB cable
  • 1 x Dual band 144/430MHz Telescopic antenna
  • 1 x UHF 400-900Mhz antenna
  • 1 x EVA case

ECCN/HTS

HSCODE 9030401000
USHSCODE 9030890100
UPC
CE 1

LEARN AND DOCUMENTS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ