SKU
106990293
$7.90
-
+

This Official Raspberry Pi power supply is the perfect choice for powering your new Raspberry Pi 4 Model B board. 

PRODUCT DETAILS

Product Details

This Official Raspberry Pi power supply is the perfect choice for powering your new Raspberry Pi 4 Model B board. This PSU works with all variants of the Raspberry Pi 4 board, the 1GB, 2GB and 4GB. It is a 5.1V, 3A power supply featuring a USB-C connector at one end, and a plug socket at the other. Simply plug the USB-C into your Pi 4 and plug the socket into the mains and you’re ready to go!

• Compatible with Raspberry Pi 4 Model B
• White (also available in Black)
• USB-C connector
• UK Plug

specifications

Attribute Value
Input Voltage 90 → 264V
Output Voltage 5.1 V
Output Current 3A
Plug Type 2-Pin UK
Input Connector Socket
Output Connector USB Type C
Power Rating 15.3W
Type Power Supply
Number of Outputs 1

Part List

1 x Raspberry Pi Official Power Supply 15.3W USB-C with 1.5M Cable - UK Plug  5.1V 3A White

ECCN/HTS

HSCODE 8504401400
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ