SKU
106990289
$8.00

An OKdo high quality and reliable plug-in AC-DC adapter for converting AC mains current into a 3A, 5.1V power using a USB-C type connector. With a power rating of 15.3W, this power supply comes with four regional interchangeable heads.

PRODUCT DETAILS

Product Details

An OKdo high quality and reliable plug-in AC-DC adapter for converting AC mains current into a 3A, 5.1V power using a USB-C type connector. With a power rating of 15.3W, this power supply comes with four regional interchangeable heads.

Raspberry Pi Power Supplies (PSU)

specifications

Attribute Value
Input Voltage 90 → 264V
Output Voltage 5.1 V
Output Current 3A
Plug Type Interchangeable
Input Connector Socket
Output Connector USB Type C
Power Rating 15.3W
Type Power Supply
Number of Outputs 1
Cable Length 1.5m

Part List

1 x OKdo Multihead Power Supply 5.1V/3A (15.3W)

4 x  regional interchangeable heads

ECCN/HTS

HSCODE 8504401400
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ