SKU
114992014
$4.90
-
+

OKdo Sliding Black Case has been specifically designed for use with the Raspberry Pi 4 Model B. It is a 2-piece rugged clear ABS plastic case providing protection whilst allowing access to all its ports and PINs.

PRODUCT DETAILS

Product Details

OKdo Sliding Black Case has been specifically designed for use with the Raspberry Pi 4 Model B. It is a 2-piece rugged clear ABS plastic case providing protection whilst allowing access to all its ports and PINs.

specifications

Attribute Value
For Use With Raspberry Pi 4B
Colour Black
External Dimensions 95 x 63 x 29mm
Body Material ABS

Part List

1 x Raspberry Pi 4 Case STD Black

ECCN/HTS

HSCODE 8543909000
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ