SKU
114992003
$19.00

DesignSpark Raspberry Pi LCD Touch Screen Case

PRODUCT DETAILS

Product Details

DesignSpark Raspberry Pi LCD Touch Screen Case

From DesignSpark a freestanding Raspberry Pi case designed to house your Raspberry Pi 7” LCD touch screen along with your Raspberry Pi board neatly behind it. This versatile Raspberry Pi case is suitable for use with the Raspberry Pi 2 Model B, Raspberry Pi 3 Model B, Raspberry Pi Model B+.The enclosure consists of the main RPi LCD touch screen and board casing with a removable rear cover which simply snap together. The main enclosure is made from durable ABS and provides protection to both your RPi board and LCD as well as making the whole unit portable. Cut-outs in the Raspberry Pi case allow quick access to all the necessary connections and USB ports. The enclosure also creates an attractive bezel around the Raspberry Pi LCD display improving its appearance.

Raspberry Pi LCD Touch Screen Case Components

Rear Cover

The rear cover provides protection to the Raspberry Pi board and other related components and simply snap fits to the main Raspberry Pi case moulding. The rear cover can be easily removed for access to the GPIO pins and other internal connections. If wall mounting of the Raspberry Pi case is required the back cover can be removed exposing two integrated wall mounting keyholes

Main Raspberry Pi Case Moulding

The Raspberry Pi case moulding incorporates cut outs for the micro USB connectors on the LCD touch screen adapter PCB. At the top of the RPi case is a camera slot for mounting a Raspberry Pi camera in a forward facing direction. On the base of the Raspberry Pi case are two non-slip rubber feet that help keep the unit stable. Four screws are provided for connecting the Raspberry Pi LCD touch screen securely to the case

Key Features and Benefits

• Suitable for use with Raspberry Pi 2 Model B, Raspberry Pi 3 Model B, Raspberry Pi Model B+
• Enables LCD touch screen and board to be portable
• Provides protection to Raspberry Pi development board and LCD touch screen display
• Snap together back cover for easy access to GPIO pins and internal components
• RPi Camera board connection slot
• Cut-outs for USB connectors
• Non-slip rubber feet for stability
• Screw mounting keyholes for wall mounting
• Bezel enhances screen appearance
• Available in different colours

Note

The Raspberry Pi Development board and touch screen LCD are not included

specifications

Attribute Value
For Use With Raspberry Pi 2B, Raspberry Pi 3B, Raspberry Pi 3B+, Raspberry Pi B+, Raspberry Pi Touch Screen
Colour Black
External Dimensions 197 x 46.7 x 115.6mm
Body Material ABS
Cut-Out Type Camera, HDMI

Part List

1 x Raspberry Pi Touchscreen Case - Black

ECCN/HTS

HSCODE 8543909000
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ