SKU
114992010
$18.90

The official Raspberry Pi keyboard and hub is a standard 79-key (78-key US) keyboard that includes an additional three USB 2.0 type A ports to power other peripherals.

Product Details

The official Raspberry Pi keyboard and hub is a standard 79-key (78-key US) keyboard that includes an additional three USB 2.0 type A ports to power other peripherals.

79-key keyboard
Three USB 2.0 type A ports for powering other peripherals
Automatic keyboard language detection
USB type- A to micro USB type B cable included for connection to compatible computer
Ergonomic design for comfortable use
Compatible with all Raspberry Pi products

specifications

Attribute Value
Model Rpi-KYB
Wired/Wireless Keyboard Wired
Wired/Wireless Mouse Wired
Keyboard Type Ergonomic
Keyboard Layout QWERTY
Normal Keys 79
Built-In USB Hub Yes
Colour Red, White
Keyboard Dimensions 284.8 x 121.61 x 20.34mm
Keyboard Width 284.8mm
Keyboard Height 20.34mm
Keyboard Depth 121.61mm

Part List

1 x Raspberry Pi Keyboard ES Red/White

ECCN/HTS

HSCODE 8471607100
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.