SKU
114992022
$5.90
-
+

This Official Raspberry Pi case is designed to house and protect your Raspberry Pi 4 board, whilst also making it look great. It fits the Raspberry Pi 4 Model B 1GB, 2GB and 4GB. This particular case is red and white.

PRODUCT DETAILS

Product Details

This Official Raspberry Pi case is designed to house and protect your Raspberry Pi 4 board, whilst also making it look great. It fits the Raspberry Pi 4 Model B 1GB, 2GB and 4GB. This particular case is red and white.
This no-fuss case simply snaps together around your board. There is no need for additional tools or screws to secure it. Once the case is closed, you will still have access to all the ports on the board through cut-outs. 
It is mainly designed to protect your Pi board from knocks and bumps, but it has also been designed to be lightweight and sleek. So you can carry your Raspberry Pi 4 in your pocket or backpack without worry. 

• Red and White
• Compatible with all Raspberry Pi 4 models
• Snap-on fit - no tools needed!
• Protects and looks great
• Cut-outs for access to ports

specifications

Attribute Value
For Use With Raspberry Pi 4B
Series Official
Colour Red, White
External Dimensions 97 x 70 x 25mm
Body Material Plastic

Part List

1 x Raspberry Pi 4 Official Case - Red  White

ECCN/HTS

HSCODE 3923100090
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ