SKU
114992024
$8.90
-
+

The Official Raspberry Pi HDMI cable is the perfect accessory to compliment your new Raspberry Pi 4 Model B board. 

PRODUCT DETAILS

The Official Raspberry Pi HDMI cable is the perfect accessory to compliment your new Raspberry Pi 4 Model B board.

This is a micro HDMI to standard HDMI cable which is 1m long and available in black or white. 

The high-performance Raspberry Pi HDMI cable supports 3D, 4K, 2K, 17.8Gbps, 2160P/60Hz and X.V.colour.

Specifications

specifications

Attribute Value
Cable Type HDMI
Connector A Gender Male
Connector A Type Micro HDMI
Connector B Gender Male
Connector B Type HDMI
Length 1m
Outer Sheath Material PVC
Sheath Colour White
Shielding Triple Shielded
Voltage Rating 40 V

Part List

1 x Raspberry Pi 4 Official micro HDMI to Standard HDMI Male Cable - 1m Black

ECCN/HTS

HSCODE 8544421900
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ