SKU
102991294
$86.00
-
+

TB-RK1808 AI compute stick is Rockchip's Toybrick series. It is equipped with Rockchip's RK1808 neural network processor. It has low power consumption and high performance, and can be applied to various application fields of artificial intelligence. The Host can obtain powerful deep learning and inference ability through the RK1808 AI compute stick. With the powerful computing power of the RK1808 AI compute stick, embedded devices can build AI algorithms on the edge of the network, making it easy for traditional embedded devices to upgrade artificial intelligence.

 

RK1808 AI compute stick can be used to assist inference calculation, and also supports independent AI compute function through secondary development. 

 

Features

  • Equipped with RK1808 NPU, computing power up to 3.0 Tops.

  • Multiple development modes support secondary development.

  • Start developing quickly on Windows, Linux, macOS, Arm Linux.

 

Specifications

CPU RK1808
Memory 1GB LPDDR
Storage 8GB EMMC
Size 82×31×13mm
Interface USB3.0 Type-A
Mini-system requirement

Ubuntu 16.04 or x86_64 PC
CPU intel core i3
USB 3.0
2 GB RAM
4 GB Storage

Temperature 0℃~40℃

 

 

Part List

1 x RK1808 AI Compute Stick

ECCN/HTS

HSCODE 8471800000
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.