SKU
110991324
$9.45
-
+

This is an acrylic material shell specially designed for the Raspberry Pi 4B.

PRODUCT DETAILS

This is an acrylic material shell specially designed for the Raspberry Pi 4B.
It is a layered stacking design.
The black and white acrylic sheets are stacked to form a perfect shell.
The shell kit also has 4 aluminum heat sinks and a cover. 
The ultra-quiet fan helps dissipate heat and has a beautiful appearance, and feels the interesting aspects of the cascading design during the assembly process.
Make your Raspberry Pi shell unique.

 

Features

  • Only for Raspberry Pi 4B
  • Layered Stacking Design
  • Super Quiet Fan
  • Easy to assemble
  • Aluminum Heat Sinks
  • Anti-slipper pads
 

 Specifications

Please follow the link: [ 9 Layers Acrylic Case For Raspberry Pi 4B assembling tutorial video| https://youtu.be/pSflMeO8Ih8 ]

 

Part List:

  • 1 x Cooling Fan with Screw Set
  • 1 x Screw Driver
  • 4 x Heatsinks for Pi 4B
  • 1 x Acrylic Case with Screw Set

ECCN/HTS

HSCODE 8414599060
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ