SKU
102991297
$34.90
-
+

Pitaya Go is a compact and versatile development platform for IoT solutions, combining the Nordic's high-end multiprotocol SoC nRF52840 and the Microchip's extremely low power Wi-Fi® network controller ATWINC1500B. It offers a complete solution for wireless connectivity with IEEE 802.11 b/g/n, Bluetooth 5, Thread and Zigbee, that is specifically designed for the IoT.

Pitaya Go features a Battery Charger with power path management, 64Mbit ultra low power QSPI Flash memory, additional NFC-A Tag PCB Antenna, user-programmable RGB LED and Buttons, reversible USB-C Connector and easily expandable Header Sockets. All these features above make this board an ideal choice for the next IoT project.

 

Features

  • Nordic Semiconductor nRF52840 SoC

    • 64 MHz Arm® Cortex-M4 with FPU
    • 1 MB Flash + 256 KB RAM
    • Bluetooth 5, Bluetooth mesh, Thread, Zigbee, 802.15.4, ANT and 2.4 GHz proprietary
    • Arm TrustZone® Cryptocell 310 Security Subsystem
    • Integrated USB 2.0 Full-speed Controller
    • QSPI/SPI/TWI/I²S/PDM/QDEC/ADC support
    • Integrated NFC-A Tag
  • Microchip ATWINC1500B Wi-Fi Network Controller

    • Shipped with the latest firmware 19.6.1
    • IEEE 802.11 b/g/n 20 MHz (1x1) Solution
    • Extreme low power with Shutdown Control
    • On-Chip Network Stack to Offload MCU
    • Supports Soft-AP
    • Security protocols supported: WPA/WPA2 Personal, TLS/SSL
    • Enterprise Security with WPA/WPA2 (802.11x)
    • Network services: DHCP, DNS, TCP/IP (IPv4), UDP, HTTP, HTTPS, MQTT
  • 64Mbit ultra-low-power QSPI Flash Memory

  • Integrated Li-Po Battery Charger with Power Path Management
  • Additional NFC-A Tag PCB Antenna
  • User-programmable RGB LED and Buttons
  • Dual Wi-Fi/Bluetooth 2.4G Chip Antennas
  • Reversible USB-C Connector
  • Li-Po Battery Connector
  • Easily expandable dual 14-Pin Header Sockets
  • Measures 2.4" x 1.0" x 0.3" (60.96mm x 25.4mm x 7.6mm)

 

Hardware Diagram

Tutorials

We think the best way to learn is by doing. And to help you get started, we have provided a series of tutorials. Find the details below:

 

Design Files

 

Part List

1 x Pitaya Go Board 
1 x NFC PCB Antenna 
1 x USB-C Cable 

ECCN/HTS

HSCODE 8543709990
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.