SKU
114992052
$29.90

PRODUCT DETAILS

This is an all-metal functional enclosure specifically tailored for Jetson Nano.

Its honeycomb vents reduce the heat generated by your device while it’s performing neural network training or running machine vision programs. And the internal super quiet fan will be good auxiliary heat dissipation, beautiful workmanship of the outer casing, perfect interface opening for each connector.

In addition, in order to consider the equipment that Jetson Nano may use, such as the camera, it especially provides the camera holder for Jetson Nano. The metal bracket makes your visual neural network learning device more convenient to use.

At the same time, it provides two perfect wireless network expansion antenna interfaces for the Jetson Nano on the outer casing, so that you can avoid Metal shielding interference when it accessing the network via extending network interface card, such as intel network card.

A switch button with a backlight is provided on the front of the panel. In order to prevent mistakenly touching, a reset button is provided on the back of the panel. Four anti-skid rubber pads are added to the bottom of the case to prevent a skid.

Note

The camera is not included. If you need, you can click here to purchase

Note

This product can only be used with Jetson Nano A02.

Features

  • Easy to assemble
  • Camera holder
  • Extended Antenna Base for the network interface card
  • Honeycomb vents style
  • Super quiet fan
  • Good quality
  • Anti-skid rubber pads
 

 Assembly guide 

 

Part List

1 x Metal case with pre-installed 4010 fan

1 x 4020 5V 4-wire speed regulating fan

1 x Reset button with stripline

1 x 5V Blue Backlight metal switch with a trip line

1 x  Antistatic tweezers 

4 x Rolled strip

4 x M2.5*5 semicircular head screw

4 x M2.5*20 Screw

4 x M2.5 Nut

3 x Jumper cap 

1 x Camera Bracket

4 x M2 screws (for the camera)

4 x Acrylic washer (for the camera)

1 x Screwdriver

1 x Instructions

ECCN/HTS

HSCODE 8414599060
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ