SKU
114992053
$11.90
-
+

This is a new case for Raspberry Pi 4B, this case is made of ABS material.

This is a new case for Raspberry Pi 4B, this case is made of ABS material.

 
It is easy to install and the combination of fan and heat sinks can help with heat dissipation.

 
It can cool down your Raspberry pi quickly so that the problem of heat dissipation no longer bothers you anymore.

 
The top layer can be removed and you will access GPIO pins more easily than before.

 

Features

  • ABS Material
  • Easy to Install
  • Removable Top Cover
  • Super Quiet Fan (4010)
  • Good Quality heat sinks (Aluminum)
  • Color: Black
 

 Assembly guide 

 

Part List

1 x Raspberry Pi 4B Case

4 x Heat Sink Set

1 x 4MM Fan

ECCN/HTS

HSCODE 8414599060
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • What is the distance between the centers of the support holes in the back of the case?
    Question by: Clan Hall Lan House e Copiadora on 2019-09-30 20:37:52

    Hi there, it is 43mm between those two holes center.

    Answer by: admin on 2019-10-14 05:35:28