SKU
316030175
$39.90
-
+

GP36 is a cost-effective planetary geared motor (DC motor). The rated power of the motor is 6W. The maximum output power can reach 23W.  You can use it to make high-precision robots or occasions that require high precision.

GP36 is a cost-effective planetary geared motor (DC motor). The rated power of the motor is 6W. The maximum output power can reach 23W. The low reduction ratio can be used in some applications that require speed and require a certain torque. In the case of high torque, the two reduction ratio motors can be used in many applications. You can use it to make high-precision robots or occasions that require high precision.

We also provide related motor accessories for use:
36 Motor Bracket-Aluminum
8mm Flange Set Screw Hub-28mm in Diameter
Can be used with Omni wheels to make omnidirectional mobile robots

Parameter:

DC motor power 6W
Motor voltage range 6-12V
Encoder voltage 3.3-5V
Encoder type Photoelectric
Encoder accuracy 1000cpr

Motor specifications (deceleration ratio series) Nominal reduction ratio Gear rated allowable load Gear allowable instantaneous load Rated output powerpoint (23W) No-load speed Reducer length L weight
load Rotating speed
kgf.cm rpm mm kg
1
2 1:14 30 60 7.9 285 405 39 0.4
3 1:51 30 60 27.9 77 110 41.3 0.43
Rated current
3A
Blocking current
7
Rated voltage
12V DC

Encoder electrical characteristics Specification characteristics symbol Test Conditions MIN Benchmark MAX Unit symbol
Input voltage vcc -- 2.7 - 5.5 V
Output saturation voltage vce(sat) VCC=14V;IC=20mA - 300 700 mA
Output leakage current lcex VCC=14V;VCC=14V - <0.1 10
A
Input Current lce VCC=20V output open - 5 10 mA
Output rise time tr VCC=14V;RH=820Ω;CH=20pF - 0.3 1.5
S
Output fall time tr VCC=14V;RL=820Ω;CL=20pF - 0.3 1.5
S


Part List :

1 x GP36 motor

ECCN/HTS

HSCODE 8501101000
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.