SKU
316030174
$13.90
-
+

This Motor with encoder, Mainly used in robot platform and car provides power, Good quality and long lifetime, high torque and low noise. 

This Motor with encoder, Mainly used in robot platform and car provides power, Good quality and long lifetime, high torque and low noise. 

The motor has two reduction ratios, and you can also choose a motor with a reduction ratio of 1:10 GM37 motor. If you need a smaller motor, you can choose JGA25, or you need better performance, you can choose GP36 motor(1:51 \ 1:14).


We offer a variety of couplings for this motor, which can be mounted via a coupling.

6mm Brass Hex Mounting Hub-Hexagonal-12*12*30mm

6mm Brass Hex Mounting Hub-Hexagonal-12*12*18mm

6mm Flange Set Screw Hub-28mm in Diameter

Available wheel:

Robot cars Wheel-68mm-Hexagonal

Robot cars Wheel-72mm-Hexagonal

Robot cars Wheel-130mm-Hexagonal

Robot cars Wheel-82mm Wheel-Omni Robot-Flange

What is a geared motor?

The geared motor uses a gear set to convert the original high speed and low torque of the motor to a low speed and high torque state. So what are the benefits of geared motors? Under the same voltage conditions, you can manually clamp the motor to stop it, but once it is a gear motor, it is more difficult to stop the motor with an external force because the "force" of the motor becomes larger. Therefore, when you use a geared motor, you will find it is slower than a motor that does not slow down, but it can provide a larger load. Geared motors are typically used where high torque is required, such as an elevator, which will carry more than a dozen people upstairs, which will require a lot of torque. Of course, there will be some energy loss during deceleration, but it will still bring a lot of convenience to our lives.

What is an encoder?

An encoder is a device that monitors the speed of a motor through an optoelectronic, Hall or magnetic encoder chip. Using an encoder, we can use some complicated algorithms. For example, we can use the PID algorithm to monitor the speed of the motor. And controls such as speed off can keep the speed of the motor at a certain value. When the external load becomes larger, the speed of the ordinary motor will slow down, but when we know that it is slow, we can adjust it by an algorithm. Controlling the output voltage keeps the motor speed at a certain value. Of course, we need to learn to control the related algorithms.

What can we do with this motor?

With this motor, we can design and manufacture a balance car. Keep the motor steady by using position loops and gyroscopes to keep the car balanced.
We can design off-road vehicles or mobile robots. The geared motor allows the robot to get more force so that it can pass through some light slopes.

Parameter:

DC motor power 6.5W
Motor voltage range 6-12V
Encoder voltage 3.3-5V
Encoder type Hall
Encoder accuracy 16cpr

Reduction ratio Voltage 无负荷 Maximum efficiency point Locked-Rotor
V r/min A r/min A Kg.cm W Kg.cm A
10:01 12 1000 0.25 750 1.1 1.2 6.5 6.5 6.5
43:01:00 12 228 0.25 180 1.1 4 5.5 20 6.5

Encoder electrical characteristics Specification characteristics symbol Test Conditions MIN Benchmark MAX Unit symbol
Input voltage vcc -- 2.7 - 5.5 V
Output saturation voltage vce(sat) VCC=14V;IC=20mA - 300 700 mA
Output leakage current lcex VCC=14V;VCC=14V - <0.1 10
A
Input Current lce VCC=20V output open - 5 10 mA
Output rise time tr VCC=14V;RH=820Ω;CH=20pF - 0.3 1.5
S
Output fall time tr VCC=14V;RL=820Ω;CL=20pF - 0.3 1.5
S

Part List:

1 x GM37 Geared Motor 1:10

ECCN/HTS

HSCODE 8501101000
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.