SKU
114992054
$15.00
-
+

Argon NEO is a Raspberry Pi 4 compatible case which is made with aluminum alloy and polished with a modern Space Grey finish for stunning aesthetics. It gives you the overall protection you need for your Raspberry Pi.

PRODUCT DETAILS

Features

  • Slim Aluminum Alloy Enclosure
  • Easy Installation with the small form factor
  • Easy access to GPIO and ports through sliding magnetic top
  • Efficient Passive Cooling with the whole top part of the case being a heatsink
  • Dedicated Raspberry Pi Camera Mount
  • Plastic Base for excellent Wi-Fi signal strength
  • Compatible with Raspberry Pi 4

Description

Do you have a Raspberry Pi 4 and want a simple enclosure to protect it?

Well…. Argon NEO is here to provide the protection your Raspberry Pi needs.

Argon NEO is a Raspberry Pi 4 compatible case which is made with aluminum alloy and polished with a modern Space Grey finish for stunning aesthetics.

The Raspberry Pi is cooled through passive cooling, which means, heat will be transferred from the Raspberry Pi CPU to the whole body of the case and the airflow vents on the bottom, provides better cooling effects.

The sliding magnetic top on this case provides a better solution to keep the ports safe when not in use.

Also, once you open the magnetic top you have access to the GPIO pins of the Raspberry pi, Display Port and Pi Camera Port. It will be very convenient to use this case with the pins being labeled very clearly.
If you want to use a Pi Camera, you can easily mount the camera on this case by connecting the camera to the Pi camera mount.
This case is very compact, and you can assemble it within seconds! Also, you easily have access to the ports with the carefully cut out openings on the case.

Tip

If you are looking for an advanced version with an inbuilt power button and a fan. Click here to learn more about the Argon ONE Case for Raspberry Pi.

Tip

If you want to explore a wider selection of cases compatible with the Raspberry Pi, please visit this blog to learn more.

Dimensions

Parts List:

  • 1 x Argon 1 Neo Case
  • 1 x Instruction Manual

ECCN/HTS

HSCODE 8543909000
USHSCODE 9023000000
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ