SKU
110991331
$98.00
-
+

The LPS8 is an open source LoRaWAN Gateway. It lets you bridge LoRa wireless network to an IP network via WiFi or Ethernet. The LoRa wireless allows users to send data and reach extremely long ranges at low data-rates.

PRODUCT DETAILS

The LPS8 is an open source LoRaWAN Gateway. It lets you bridge LoRa wireless network to an IP network via WiFi or Ethernet. The LoRa wireless allows users to send data and reach extremely long ranges at low data-rates.


The LPS8 uses Semtech packet forwarder and fully compatible with LoRaWAN protocol. It includes a SX1308 LoRa concentrator, which provide 10 programmable parallel demodulation paths.


LPS8 has pre-configured standard LoRaWAN frequency bands to use for different countries.User can also customized the frequency bands to use in their own LoRa network.

Features

  • Open Source OpenWrt system
  • Managed by Web GUI, SSH via LAN or WiFi
  • Emulates 49x LoRa demodulators
  • LoRaWAN Gateway
  • 10 programmable parallel demodulation paths
  • Frequency Bands: EU868

 

Applications

  • Smart Buildings & Home Automation
  • Logistics and Supply Chain Management
  • Smart Metering
  • Smart Agriculture
  • Smart Cities
  • Smart Factory 

 

Specifications

LoRa Spec:

  • 1 x SX1308 + 2 x 1257 LoRa Tranceiver 

General Specification:

  • 10M/100M RJ45 Ports x 1
  • 1 x 2.4G WiFi (802.11 bgn)
  • 1 x USB host port
  • Power Input via USB Type-C: 5V, 2A

ECCN/HTS

HSCODE 8517629900
UPC

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ