SKU
102110358
$10.00

Raspberry Pi Zero W is a mini Linux development board with Bluetooth/wifi function, which has almost the same function as Raspberry Pi. Please noted that each account is limited to buy only one Raspberry Pi Zero W. Enjoy your hacking time!

PRODUCT DETAILS

Attention

Please noted that each account is limited to buy only one Raspberry Pi Zero/Raspberry Pi Zero W. This means you can't have both of them, choose wisely :D

We are still so excited about the release of Raspberry Pi 4( 1GB, 2GB, 4GB). Now one more exciting news is coming in Seeed! That is, we are selling Raspberry Pi Zero at $5 and the wireless version Raspberry Pi Zero W at $10. We know you love them!

Raspberry Pi Zero W is a mini Linux development board with Bluetooth/wifi function, which has almost the same function as Raspberry Pi. If the 802.11 b/g/n wireless LAN and Bluetooth 4.1 is not necessary for your project, you may like to use the $5 Raspberry Pi Zero.

Since Pi Zero W is an ultra-small ( which makes it very suitable for projects) and it needs a few necessary accessories to turn it into a computer. There is one engineer who is a super fan of Pi has shared with us his list

  1. Raspberry Pi Zero Case
  2. 2*20 Pin Male & Female header
  3. Micro USB to USB Female-OTG Cable
  4. Mini HDMI to HDMI adapter
  5. Camera Cable for Raspberry Pi Zero
  6. A 5V power supply and cable
  7. Micro SD Card with Card Reader-32GB(Class 10)
  8. Micro USB Cable

What a Raspberry Pi can make so does a Raspberry Pi zero. Desktop computer? Robot brain? Media center? Game machine? Or IoT projects? Wearable devices? It is all up to your design and creation.

It may be a little bit boring to select the product one by one for some people, We have selected some Raspberry Pi Zero W Kits for your reference.


Raspberry Pi Zero W Kits

$20 Raspberry Pi Zero W with Official Case

The Pi Zero w kit provides everything to get your Raspberry pi zero w camera up and running. You can easily assemble with your Pi Zero w.

Part List

  • 1 x Raspberry Pi zero w
  • 1 x Official Raspberry Pi camera strip - Connect the camera with Pi Zero w.
  • 1 x Pi Zero Case – Included three kinds of cover. Keeps your Pi Zero safe and sleek

Raspberry Pi Zero W Basic Kit

The Pi Zero w Basic kit is almost everything you need. You can easily assemble with your Pi Zero w.

Part List

  • 1 x Raspberry Pi zero w
  • 1 x Mini HDMI to HDMI adapter
  • 1 x Micro USB to USB Female
  • 1 x 2*20 Pin Male header
  • 1 x 2*20 Pin Female header
  • 1 x Pi Zero Case
  • 1 x Raspberry Pi camera strip

Compare to the kit above, Raspberry Pi Zero W Basic Kit offers extra:

  • 1 x Mini HDMI OTG Cable - The mini HDMI to standard HDMI jack.
  • 1 x Micro USB OTG Cable - The micro USB to standard Type-A device, you can connect Wi-Fi dongle, mouser, touchpad, etc with the Pi Zero
  • 1 x 2x20 Pin Male header - Solder this in to plug in Pi HATs, GPIO cables, etc as you would into a normal Pi.
  • 1 x 2x20 Pin Female header - Solder this into GPIO port position, make the best of GPIO port.

Raspberry Pi Zero W Complete Starter Kit

Complete Starter Kits provides extra:

  • 8Gb Micro TF card - Pre-installed with NOOBS, Raspbian is not the only choice for your Pi zero w.
  • 5V 1.5A Power Adapter (US Standard) - The 1.5A Power Adapter is the best choice for Pi zero w. It is US standard with certificated with FCC and CE.

Make Your Own Raspberry Pi Zero Kit

If you want to make your own kit, you can refer to the following recommended products.

Basic Version

Make sure you can run Raspberry Pi 0 W at a very reasonable cost

Medium Version

This can make you run Raspberry Pi 0 W computing easier


Raspberry Pi Zero/W Add-ons

We've prepared lots of add-on for Raspberry Pi. All those hats, displays, and accessories will give the Raspberry Pi more features and possibilities. For Pi 0, we especially recommend the Grove Base Hat for Raspberry Pi Zero, which links the Raspberry Pi to our Grove system, so you can easily use most of the Grove modules with your Raspberry Pi Zero/W.

Note

If your perchases is more than perchase limitation, please contact customer service: order@seeed.cc

Features

  • 802.11 b/g/n wireless LAN
  • Bluetooth(R) 4.1
  • Bluetooth Low Energy (BLE)
  • 1GHz, Single-core CPU
  • 512MB RAM
  • Mini HDMI port
  • Micro USB OTG port
  • Micro USB power
  • HAT-compatible 40-pin header
  • Composite video and reset headers
  • Unpopulated 40-pin GPIO connector
  • CSI camera connector (need an adaptor cable)
  • Compatible with Grove Base HAT to extent possibilities with over 60 Grove modules and sensors

Hardware Overview

Interface

Pinout

Part List

  • 1 x Raspberry Pi Zero W

ECCN/HTS

HSCODE 8471504090
UPC

LEARN AND DOCUMENTS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ