SKU
101020132
Rating:
96% of 100
$2.90
-
+

The Grove - Light Sensor v1.2 is an analog module and can output various electrical signals which can be converted to different ranges. It integrates LS06-S photoresistor, a high-sensitive and reliable photodiode, to detect the intensity of light in the environment. It is a perfect Arduino light sensor module for light measurement, light detection, and light-controlled switch.

attention icon

Note

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before you use this product.

Features

  • Easy to use: Interfaced with Grove port, just plug-and-play

  • Higher reliability and sensibility compared with Grove light sensor 1.0

  • Short response time: 20 ~ 30 milliseconds

  • Small footprint

  • Recognize wider spectrum

Description

As an updated version of Grove - Light Sensor 1.0, the Grove - Light Sensor v1.2 is an analog module and can output various electrical signals which can be converted to different ranges (It depends on the Analog-to-Digital-Converter on your controller board. For example, it can output 0-255 for an 8-bit ADC). It is a perfect LDR sensor module for light measurement, light detection, and light-controlled switch.

Compared with Grove - Light Sensor 1.0, the Grove - Light Sensor v1.2 is also aimed at measuring light levels, however with higher reliability and sensibility. It replaced the traditional LDR GL5528(light dependent resistor) with LS06-S photoresistor, a high-sensitive and reliable photodiode, to detect the intensity of light in the environment. The resistance of photoresistor decreases when the intensity of light increases. Also, a dual OpAmp chip LM358 on board produces a voltage corresponding to the intensity of light(i.e based on resistance value). The output signal from this module will be HIGH in bright light and LOW in the dark.  

And just like other grove modules, it is interfaced with Grove port which can save you a lot of work in the wiring. It will be a perfect choice if you are looking for a plug-and-play Arduino light sensor apart from the traditional LDR Arduino sensor and Arduino photocell sensor.

Applications

  • Light measurement
  • Light detector
  • Light-controlled switch
  • Smart home device

Technical details

Dimensions 20mm x20mm x18mm
Weight G.W 8g
Battery Exclude
Operating voltage(V) 3-5 V
Operating current(mA) 0.5-3 mA
Response time 20 ~ 30 milliseconds
Peak Wavelength 540 nm
Phototriode GL5528(datasheet)

Part List

Grove - Light Sensor V1.2 1
Grove Cable 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 8473305100
UPC 841454118992

MT3620 Mini Dev Board

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

The Environment Cube! Know the Land Beneath You using Sigfox

A cube with all the necessary sensors, suitable for a wide range of applications like agriculture, monitoring, ,etc.

Grove - Introduction in a Light Sensor

I would like to share my first steps with the Grove 'plug & play' components. This is primarily a Light Sensor.

Lección 12 : Módulo sensor de luz de Grove.

En esta lección vamos a aprender a conectar y programar el módulo sensor de luz de GROVE.Thanks Javier Martinez provide this lesson for introduction to Seeeduino with Grove Starter Kit.

Lesson 12 : Light sensor Grove module.

In this lesson you will learn how to connect and program the light sensor grove module.Thanks Javier Martinez provide this lesson for introduction to Seeeduino with Grove Starter Kit.

Grove - Light Sensor

The Grove - Light sensor integrates a photo-resistor(light dependent resistor) to detect the intensity of light. The resistance of photo-resistor decreases when the intensity of light increases. A dual OpAmp chip LM358 on board produces voltage correspond

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
  • When will these be back in stock? Is there a way to be notified when they are back in stock?
    Question by: Scott Klein on 2019-02-18 01:53:42

    Hi Scott, It is available now. We feel your pain, the in stock notification function will be available soon. Regards

    Answer by: admin on 2019-02-28 05:49:42
  • Question by: admin on 2018-12-18 02:21:03

    Hi, I've bought this sensor. I'm reading the analog values of the sensor and the max read is 738. Is it possible to have a table where you map analog values with lux? Because at the following link http://wiki.seeedstudio.com/Grove-Digital_Light_Sensor/ I did not find anything about it Regards

    Answer by: admin on 2018-12-18 02:21:03