SKU
102030005
$35.90
-
+

Spartan Edge Accelerator Board is a Xilinx Spartan FPGA development board in the Arduino UNO shield form factor. With the onboard ESP32 chip, it can also provide WiFi and Bluetooth functions.

attention icon

Note

In order to facilitate the selective development of the developers, SEA provides the shield form and the development form. The array of the board is not welded. The package contains a set of shield-shaped long-row pins and a set of single-plate short-row pins. It is convenient for users to select and use for welding.

When we talk about Arduino, very few people associate it with FPGAs. Because the two have little in common, to be frank, they are exactly the opposite. 

Arduino - cheap to buy, easy to learn, simple to use, but can't deal with complex calculations and large projects.

FPGA - flexible and powerful, easily handle complex calculations like audio and video processing, but hard to learn and very expensive.

 

What if combine the two? Will there be a monster that is expensive, cumbersome and difficult to understand? Of cause not, it will be magic! It will be a game-changer that combines the advantages of Arduino and FPGA and eliminates the shortcomings of both. We present to you the Spartan Edge Accelerator Board!

 

Spartan Edge Accelerator Board is a Xilinx Spartan FPGA development board in the Arduino UNO shield form factor. It can work with Arduino as an FPGA shield and as a stand-alone FPGA development board. With the onboard ESP32 chip, the Spartan Edge Accelerator Board also features 2.4GHz WiFi and Bluetooth 4.1. Moreover, this development board has a wealth of peripherals and interfaces which are extremely playable. Such as an 8-bit ADC, a 6-axis accelerometer, two RGB LEDs, a MINI HDMI interface, a CSI camera interface, two Grove interfaces, etc. All in all, it will be a perfect FPGA board for Makers and Hobbyists.

 

FPGA 

The Spartan Edge Accelerator Board is built around Xilinx Spartan-7 XC7S15 FPGA, which is a cost-effect but powerful FPGA chip. When it comes to Ardunio FPGA, the first mover Arduino MKR Vidor 4000 was always mentioned. Compared with the official Arduino MKR Vidor 4000, the Spartan Edge Accelerator Board has a similar performance, but the price is less than half! Spartan Edge Accelerator Board can run at up to 100Mhz clock speed and offers 12.8K logic cells, 360Kb block RAM. Well, to drive a camera or HDMI display is just a piece of cake. Besides we breakout 10 user-programmable I/O pins of XC7S15, you can configure them as PWM, I2C, I2S, UART, SPI, etc.

 

ESP32

We know you love ESP32, so we used it as the wireless core. It supports 802.11 b/g/n 2.4GHz WiFi as well as Bluetooth 4.1 with BLE. Just a single board to enable your Arduino with FPGA and Wireless function, isn't it amazing?

 

Arduino FPGA API

On top of that, we provide a full Arduino FPGA  API to help you use FPGA resources to control FPGA I/Os with Arduino IDE even if you know nothing about the FPGA theory. Spartan Edge Accelerator Board will equip Arduino with the ability that was once unimaginable, such as edge technology, image recognition, signal sampling and processing, and so on.

Features

High-speed image processing

  • Support Raspberry Pi camera v1.0(OV5640)
  • Support max 30fps image transmission

Encrypted Internet of Things

  • Support cloud services (AWS, Azure, etc.)
  • Support software encryption algorithm

Multiple I/O port extensions

  • 20 extended I/O ports(FPGA stand-alone mode)
  • 10 extended I/O ports(Arduino shield mode)
  •  Support for Arduino expansion interface

Target Users

  • IoT developer
  • Arduino developer
  • FPGA developers

Hardware Overview

Spartan Edge Accelerator Board Hardware Overview

ECCN/HTS

HSCODE 8543709990
UPC

Spartan Edge Accelerator Board

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • Is there some way to flash the ESP32 via the standard esp-idf tools and the USB-C port (i.e. through the esptool.py program)? Whenever I try, it seems to get stuck, printing the following text: Serial port /dev/ttyUSB0 Connecting........_____....._____....._____....._____....._ I thought that perhaps it was the baud rate but I tried all the standard ones to no avail. Thanks
    Question by: Michael A Shantzis on 2019-11-07 15:08:17
  • Arduion connectors (pins) are soldered on the board, or the buyer needs to solder them?
    Question by: John Doe on 2019-11-05 12:59:06
  • What software is required to program the FPGA?
    Question by: Mario Brenes on 2019-10-10 20:30:22

    Hi Mario, For the standalone mode, you can use the Xilinx official FPGA tool Vivado. If you use it as an Arduino shield, then just the Arduino IDE will be oK.

    Answer by: admin on 2019-10-14 04:39:18
  • In Arduino Mode the Spartan Edge Accelerator Board is controlled by a connected Arduino Uno or similar. Is it possible to use the ESP32 as controlling MPU? That would mean a FPGA-emhanced ESP32 w/ WiFi & BLE. I see no need for an Arduino Uno.
    Question by: Claus Kuhnel on 2019-09-26 10:40:15

    Hi there~, It supports ESP32 as MCU theoretically. But we do not provide any software development support. We suggest you use the arduino as MCU. Thanks.

    Answer by: admin on 2019-09-27 01:48:14