SKU
114991840
$229.00
-
+

Evaluation kit for AIoT applications. Designed for mainstream smart devices with control display and/or camera input. Deploy your machine learning models running at the edge such as object detection.

PRODUCT DETAILS

The Pumpkin i300 EVK Smart Hub Edition is a single-board computer (SBC) powered by MediaTek i300B SoC. Designed for AIoT market this EVK jump-starts the development of products with display and camera capabilities (control panels, smart hubs, point-of-sales, smart appliances, robots). 

 

Ready for Edge AI development and deployment with machine learning frameworks such as TensorFlow Lite to support models like object detection (for example MobileNet + SSD). 

 

Suitable for indoor/outdoor home and industrial applications through extended coverage with Wi-Fi 5 2x2 MIMO. 

 

Powered by the ARM quad-core Cortex-A35 power-efficient 64-bit CPU solution this EVK is a great solution for smart battery-operated devices.

 


Attention

If you want to buy one, please email us: order@seeed.cc

                                                  Pumpkin i300B EVK

                                                    Smart Hub Edition

SoC MediaTek i300A
CPU Quad-Core ARM Cortex-A35 @ 1.5GHz
GPU PowerVR Series 8
Video H.264/HEVC decoder, H.264 encoder
Display MIPI DSI
15-pin connector compatible with Raspberry Pi displays
Camera MIPI CSI,13MP ISP
RAM 2GB LPDDR3
Flash 8GB e.MMC Optional SLC NAND configuration
Storage Micro-SD card slot (card not included)
Wireless - MediaTek MT7668
- Wi-Fi 5 (802.11ac) 2x2 MIMO dual-band (2.4GHz, 5GHz)
- Bluetooth 5
Battery Charger Charging (USB Type-C) and power path
Expansion 40-pin GPIO connector
USB - Type-C (Host/Device, 5V DC power, charging)
- Type-A (Host)
- Micro-B (Serial Console)
Ethernet 10/100Mbps
Audio - 3.5mm stereo headset jack
- 2x digital PDM microphone connectors
- 8-ch audio input / 8-ch audio output

 

 

Software
OS Yocto Linux, Android 10
Kernel 5.4
Bootloader U-Boot
Security Secure Boot, TrustZone, TF-A, OP-TEE
AI - TensorFlow Lite
- Object detection (MobileNet + SSD)

ECCN/HTS

HSCODE 8543709990
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ