SKU
114991845
$199.00

Evaluation Kit for AIoT applications. Designed for smart devices with Voice Assistant capability (Alexa, Google Assistant, speech recognition NLP/ASR).

PRODUCT DETAILS

The Pumpkin i300 EVK Smart Audio Edition is a single-board computer (SBC) powered by MediaTek i300B SoC. Designed for AloT market this EVK jump-starts the development of products with Voice Assistant capability (smart speakers, smart appliances, robots).

Ready for Edge AI development with TensorFlow Lite support.

Suitable for indoor/outdoor home and industrial applications through extended coverage with Wi-Fi 5 2x2 MIMO.

Powered by the ARM quad-core Cortex-A35 power-efficient 64-bit CPU solution this EVK is a great solution for smart battery-operated devices.

Pumpkin i300 EVK Smart Audio Edition is Microsoft Azure Certified for IoT. For more information refer to Azure Certified for IoT device catalog.

 

Attention

If you want to buy one, please email us: order@seeed.cc

Technical Details

                                                     Pumpkin i300 EVK 

                                                       Smart Audio Edition

SoC MediaTek i300B
CPU Quad-Core ARM Cortex-A35 @ 1.3GHz
RAM 1GB LPDDR3
Flash

- 4GB e.MMC 

- Optional SLC NAND configuration

Storage Micro-SD card slot (card not included)
Wireless - MediaTek MT7668
- Wi-Fi 5 (802.11ac) 2x2 MIMO dual-band (2.4GHz, 5GHz)
- Bluetooth 5
Battery Charger Charging (USB Type-C) and power path
Expansion 40-pin GPIO connector
USB - Type-C (Host/Device, 5V DC power, charging)
- Type-A (Host)
- Micro-B (Serial Console)
Ethernet 10/100Mbps
Audio - 3.5mm stereo headset jack
- 2x digital PDM microphone connectors
- 8-ch audio input / 8-ch audio output

 

Software
OS Yocto Linux
Kernel 5.4
Bootloader U-Boot
Security Secure Boot, TrustZone, TF-A 2.1, OP-TEE
Audio Far-Field DSP Concepts  TalkTo 
Voice Assistant Alexa, Google Assistant
AI TensorFlow Lite
Cloud Services
Azure IoT Edge

ECCN/HTS

HSCODE 8543709990
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ