SKU
110061127
$98.00

The Raspberry Pi's Grove Base Kit is one of the best kits for beginners to get started with the Raspberry Pi. Can you use it for basic function learning, illuminate LEDs, make traffic lights, design IOT projects and so on modules.

PRODUCT DETAILS

The Grove Base Kit for Raspberry Pi is one of the best kits for beginners to get started with Raspberry Pi. No troublesome soldering and no complicated wiring. You can focus on learning Raspberry Pi. This kit includes a Grove Base Hat for Raspberry Pi and  7 Grove.All you need to do is following the demo, plug the module into the Grove Base Hat, truly plug and play.   

With these Grove, we can implement GPIO control LED, use buttons to get outside temperature or control external lights through relays, etc. You can implement many interesting projects such as: traffic lights, IOT lights, temperature detection and so on

All in all, whether you are a student, teacher, artist, hardware enthusiast, and so on, with the help of the Grove Beginner Kit for Raspberry Pi,  you will get to know Raspberry Pi quickly and comprehensively.

The Raspberry Pi 4 Grove Beginner Kit includes:

  • Raspberry Pi 4 Computer Model B 4GB

  • Wall Adapter Power Supply - 5VDC 3A Type-C

  • Micro SD Card with Card Reader-32GB(Class 10)

  • Heat Sink Kit for Raspberry Pi 4B - Gold Aluminum and Copper Blocks

  • Micro HDMI to Standard HDMI Male Cable - 1m(Support Pi 4)

  • Cat6 Ethernet Cable - 1 Meter

  • Grove Base Hat for Raspberry Pi

  • Grove - Blue LED

  • Grove - Button

  • Grove - White LED

  • Grove - Red LED

  • Grove - Temperature Sensor

  • Grove - Ultrasonic Distance Sensor

Except for Media Centre Kit, we have prepared more raspberry pi kits based on raspberry Pi 4(4GB) for differnt prototype purposes.

Raspberry Pi 4 (4GB) Basic Kit ($59)

Raspberry Pi 4 (4GB) Starter Kit ($79.8)

Raspberry Pi 4 (4GB) Media Centre Kit ($84)

Raspberry Pi 4 Deskstop Kit ($99)

Specification

  • Processor:   Broadcom BCM2711, quad-core Cortex-A72 (ARM v8) 64-bit SoC @ 1.5GHz
  • Memory:    1GB, 2GB or 4GB LPDDR4(depending on model)
  • Connectivity:
    • 2.4 GHz and 5.0 GHz IEEE 802.11b/g/n/ac wireless
    • LAN, Bluetooth 5.0, BLE
    • Gigabit Ethernet
    • 2 × USB 3.0 ports
    • 2 × USB 2.0 ports
  • GPIO:    Standard 40-pin GPIO header(fully backwards-compatible with previous boards)
  • Video & Sound:
    • 2 × micro HDMI ports (up to 4Kp60 supported)
    • 2-lane MIPI DSI display port
    • 2-lane MIPI CSI camera port
    • 4-pole stereo audio and composite video port
  • Multimedia:
    • H.265 (4Kp60 decode)
    • H.264 (1080p60 decode, 1080p30 encode)
    • OpenGL ES, 3.0 graphics
  • SD card support:    Micro SD card slot for loading operating system and data storage
  • Input power:
    • 5V DC via USB-C connector (minimum 3A)
    • 5V DC via GPIO header (minimum 3A)
    • Power over Ethernet (PoE)–enabled(requires separate PoE HAT)
  • Environment:    Operating temperature 0–50ºC
  • Compliance:    For a full list of local and regional product approvals, please visit         https://www.raspberrypi.org/documentation/hardware/raspberrypi/conformity.md
  • Production lifetime:    The Raspberry Pi 4 Model B will remain in production until at least January 2026.

Hardware Overview

Raspberry Pi 4 Hardware Overview by Seeed

Part List

Raspberry Pi 4 Computer Model B 4GB 1
Wall Adapter Power Supply - 5VDC 3A Type-C 1
Micro SD Card with Card Reader-32GB 1
Heat Sink Kit for Raspberry Pi 4B - Gold Aluminum and Copper Blocks 1
Micro HDMI to Standard HDMI Male Cable - 1M 1
Cat6 Ethernet Cable - 1 Meter 1
Grove Base Hat for Raspberry Pi 1
Grove - Blue LED 1
Grove - Button 1
Grove - White LED 1
Grove - Red LED 1
Grove - Temperature Sensor 1
Grove - Ultrasonic Distance Sensor 1
Grove - Relay 1

ECCN/HTS

HSCODE 8543709990
USHSCODE 8443992050
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ