SKU
104020169
$3.99

Grove - RGB LED (WS2813 Mini) is a full color LED with programmable function.

PRODUCT DETAILS

We have already released Grove RGB LED Ring and Grove RGB LED Stick. Here comes a new product called Grove - RGB LED (WS2813 Mini).

 

Grove - RGB LED uses the same component WS2813 mini compared with Grove - RGB LED ring. It can be programmed with full display colour and be used for connecting other RGB LED rings or RGB LED sticks by series mode.

 

For example, if you want to build up a Olympic rings with LED, you can choose RGB LED rings for the Olympic rings and this RGB LED for the bridge to connect the Olympic rings together. Cause they are from the same type and they can be driven by the same power supplier. Besides, you can get a couple of LED to scrabble any pattern you like. So hope you get one and finish your amazing project!

Features 

  • 256 gray levels, 256*256*256=16777216” full-color display
  • Built-in control circuit in a 3535 components
  • Chainable, can be cascaded with multiple LED rings
  • Support 5V/3.3V power in, support 5V/3.3V control data level.
  • Dual-signal wires, signal break-point continuous transmission

Signal break-point continuous transmission

As long as not two or more adjacent LEDs are broken, the remaining LEDs will be able to work normally

 

Hardware Overview

ECCN/HTS

HSCODE 9405409000
USHSCODE 8471706000
UPC

LEARN AND DOCUMENTS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ