SKU
104020170
$7.90
-
+

Grove - RGB LED Stick (20-WS2813 Mini) is a cost-effective full color LED stick with 20 chainable and programmable WS2813 mini LEDs.

We have already releasd the Grove RGB LED Ring family. Now we welcome their relatives which are the Grove RGB LED Stick family with 2 members.

This Grove - RGB LED stick is similar to Grove - RGB LED stick (10-WS2813 Mini) but more in the number of LEDs. It contains 20 LEDs.

 

You can control these 20 LEDs easily by only one signal input pin because of the integration circuit. Every LED on the board is addressable, so you can code your own project in different demands. What’s more? The WS2813 Mini support signal break-point continuous transmission, which means you can still use other LEDs with one LED be broken.

 

At last, you may use this stick to light up numbers of LEDs as you like with the help of Grove - RGB LED to be the bridge of two sticks or just out them in line. Hope you enjoy your innovation work and have fun!

Features 

  • 256 gray levels, 256*256*256=16777216” full-color display
  • Built-in control circuit in a 3535 components
  • Chainable, can be cascaded with multiple LED rings
  • Support 5V/3.3V power in, support 5V/3.3V control data level.
  • Dual-signal wires, signal break-point continuous transmission

Signal break-point continuous transmission

WS2813
As long as not two or more adjacent LEDs are broken, the remaining LEDs will be able to work normally

 

Hardware OverviewHardware Overview

Dimension dimension

ECCN/HTS

HSCODE 9405409000
USHSCODE 8471706000
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.