SKU
105090004
$6.90
-
+

Dual channel 3A DC Motor Driver is a DC motor driver assembled by discrete MOSFETs for Robotic car.

PRODUCT DETAILS

Are you interested in the robot motor? Do you want to start a motor driver? Here is your chance! Dual channel 3A DC Motor Driver is a powerful motor driver which can support two brushed DC motors or one single bipolar/unipolar stepper motor from 4V to 16V. This motor driver is designed with discrete MOSFETs H-bridge. As a matter of fact, the motor driver is able to run with 3Amp current per channel continuously without any additional heatsink.

 

There are two groups of test buttons(each group contains two buttons) to correspond with two separated channels. With these test buttons, you don’t have to connect with the controller to test the driver, which is very convenient. The module also provides 4V~5V output to support the controller.

 

Dual channel 3A DC Motor Driver is able to run with a wide power supply of 1.8V to 12V. What ‘s more? It can be compatible with many controllers, such as Arduino and raspberry pi. Besides, this driver support reverse polarity protection, so it will not be broken easily by misoperation.

Features

  • Bidirectional control for two brushed DC motor.

  • Control one unipolar/bipolar stepper motor.

  • Operating Voltage: DC 4V to 16V

  • Maximum Motor Current: 3A continuous, 5A peak

  • Buck-boost regulator to produce 5V output (200mA max).

  • Buttons for quick testing.

  • LEDs for motor output state.

  • Inputs compatible with 1.8V, 3.3V, 5V and 12V logic (Arduino, Raspberry Pi, PLC, etc).

  • PWM frequency up to 20kHz (Output frequency is same as input frequency).

  • Reverse polarity protection

Interface

ECCN/HTS

HSCODE 8503001000
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ