SKU
110060582
$299.00
Azure IoT Gateway & Azure IoT device SDK supported Intel® NUC Kit DE3815TYKE Bluetooth-enabled Plug-N-play Grove system Runs on Wind River® Linux

Intel and Microsoft have partnered to create a kit for rapid prototyping commercial gateway scenarios. Using an Intel® NUC as the gateway hardware ensures that you have all the horsepower needed to connect new as well as legacy devices, perform edge analytics, translate protocols, and filter data. Use the Microsoft Azure IoT Gateway SDK to easily ingest data into the Microsoft Azure cloud once it’s been processed on the gateway. All of this runs on Wind River, a hardened and industry-trusted IoT operating system.


NOTICE:

  • This kit DOES NOT include Texas Instrument Sensor Tag. Please visit this link to purchase separately.

  • This kit DOES NOT include the Arduino / Genuino 101. Please visit this link to purchase separately.


Features

  • Azure IoT Gateway & Azure IoT device SDK supported

  • Intel® NUC Kit DE3815TYKE

  • Bluetooth-enabled

  • Plug-N-play Grove system

  • Runs on Wind River® Linux


INTEL® NUC Kit DE38157TYKE

This pint-sized package is a small device with big performance. It takes the capabilities of a complete desktop system and packs it all into a sleek 7.48" x 4.56" x 1.57" chassis. The kit features the Intel® Atom™ processor E3815 (512KB Cache, 1.46 GHz), which has a thermal design power (TDP) at only 5W. It has an internal support for 2.5-inch HDD or SSD · Built-in 4 GB eMMC device, while allowing an expansion up to 8GB of 1333/1600 MHz DDR3L memory via SO-DIMM slot · Half-length mini PCIe* slot. More features of the kit in the table below:


Intel® NUC Kit DE3815TYKE
Dimensions7.48" x 4.56" x 1.57"
ProcessorIntel® Atom™ processor E3815 (512KB Cache, 1.46 GHz)
GraphicsIntel® HD Graphics (up to 400 MHz)
StorageInternal support for 2.5-inch HDD or SSD·Built-in 4 GB eMMC device
ExpansionUp to 8 GB of 1333/1600 MHz DDR3L memory via SO-DIMM slot·Half-length mini PCIe* slot
WirelessIntel® Dual Band Wireless-AC 7260 Plus Bluetooth, 802.11ac, 2x2, Bluetooth 4.0, PCIe, USB, HMC, Model: 7260HMW
I/OUSB 3.0 port·Five USB 2.0 ports (2 back,3 internal)·HDMI* port·VGA port·Embedded DisplayPort·Headphone/microphone jack·Intel® Gigabit LAN
Suggested Use ModelsThin client·Digital signage·Attach to back of monitor (All-in-One)


Part List

Sensors:

Actuators:

Others:


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 900g
Battery Exclude

Part List

Please refer to the description 1

ECCN/HTS

HSCODE 9023009000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:30:34

    Hi there~ Sorry to tell you that it is hard to say. This product will be available when the order is enough.Thanks for your understanding.Regards

    Answer by: admin on 2018-12-18 02:30:34