SKU
107020069
$9.90
-
+

The Grove - MP3 is a 20x40mm super mini Music module based on WT2003S-20SS audio decoder.

PRODUCT DETAILS

The Walkman and iPod fade away, but the music will live long.

 

Nowadays people play music on their phones, computers or iPad, it's normal but not cool. As a Geek, as a Maker, it's a piece of cake to make your own Music Player. Even if you are a beginner, with the help of Grove - MP3 V3 you can make your own unique music player easily. 

 

The Grove - MP3 is a 20x40mm super mini Music module based on WT2003S-20SS audio decoder. It supports high-quality MP3 format audio files with a sampling rate of 8~48KHz and a bit rate of 8~320Kbps. In order to expand the storage capacity, we added a TF card slot on the back of the module. TF card adopts DIO interface mode, supports up to 32GB, supports FAT16, FAT32 file system. Now with this little music module, you can carry hundreds and thousands of music in your pocket.

 

As the name indicates, the Grove - MP3 V3 is the upgraded version of Grove - MP3 V2. Compared with Grove MP3 V2, the V3 added a JST2.0 speaker port, so that you can output the audio via speaker and 3.5mm earphone at the same time. Meanwhile, we did the level shift work, to make this module be compatible with both 3.3V and 5V systems, while the V2 only supports 5V. One more thing, we added a Play/Pause button on this module to give you a more comfortable control experience. The same price, a more perfect experience! 

 

We provide a full-function Arduino MP3 Library, you can program this MP3 module with any Arduino board you like, easy peasy!

Features 

  • Supports MP3 format audio files
  • Sampling rate: 8~48KHz / bit rate: 8~320Kbps
  • Support up to 32GB TF card
  • Support speaker and earphone output audio at the same time
  • Compatible with 3.3V and 5V platform. 
  • Support 32-level volume adjustment

Hardware Overview

ECCN/HTS

HSCODE 8518900090
USHSCODE 9023000000
UPC

LEARN AND DOCUMENTS

Learn

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.
TREAT OR TRICK! We built a pumpkin lantern which will play music and spit candies when somebody comes up to it.
How to play the Grove - MP3 V3 practically? Here's an answer
A Face Hitting Machine enables you to hit those you dislike on the face, even with uplifting slap sound effect. Your decompression artefact
A coronavirus detector based on Seeed Studio Grove - MLX90615 Digital Infrared Temperature Sensor.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ