SKU
102991317
Rating:
100% of 100
$35.00
-
+

Raspberry Pi 4 Model B is the latest product in the popular Raspberry Pi range of computers. It offers ground-breaking increases in processor speed, multimedia performance, memory, and connectivity compared to the prior-generation Raspberry Pi 3 Model B+.

PRODUCT DETAILS

Tip

Raspberry Pi High Quality Camera and Raspberry Pi Camera Module V2 are perfectly compatible with Raspberry Pi 4 Computer Model B. Get one and have the best experience in your computer vision and camera projects!

Description

Raspberry Pi 4 Model B is the latest product in the popular Raspberry Pi range of computers. It offers ground-breaking increases in processor speed, multimedia performance, memory, and connectivity compared to the prior-generation Raspberry Pi 3 Model B+ while retaining backward compatibility and similar power consumption. For the end-user, Raspberry Pi 4 Model B provides desktop performance comparable to entry-level x86 PC systems.
 
This product's key features include a high-performance 64-bit quad-core processor, dual-display support at resolutions up to 4K via a pair of micro-HDMI ports, hardware video decode at up to 4Kp60, up to 4GB of RAM, dual-band 2.4/5.0 GHz wireless LAN, Bluetooth 5.0, Gigabit Ethernet, USB 3.0, and PoE capability (via a separate PoE HAT add-on).
 
The dual-band wireless LAN and Bluetooth have modular compliance certification, allowing the board to be designed into end products with significantly reduced compliance testing, improving both cost and time to market. 
 

Note

Some changes updated on the Raspberry Pi 4 Computer Model B 2GB V1.2:

1. Besides the official USB Type-C cable, Pi 4 V1.2 is compatible with other Type-C cables as well.

2. Move the WLCSP SD card voltage switch to the top side to protect Pi 4 from damage.

3. Tweak the silkscreen to reduce solder bridging in manufacture.

Raspberry Pi 4 Add-ons

We've prepared lots of add-on for Raspberry Pi. All those hats, displays, cases, power suppliers, and other accessories will give the Raspberry Pi more features and possibilities. For Pi 4, we especially recommend the Grove Base Hat for Raspberry Pi, which links the Raspberry Pi to our Grove system, so you can easily use most of the Grove modules with your Raspberry Pi 4. Since the new pi changes the full HDMI interface into two micro HDMI ports, so you may need this Micro HDMI to HDMI Adapter to work with your HDMI display.

We are having a sale on Raspberry Pi 4 accessories! Use code: ACCESSORIES10 to get 10% off selected Raspberry Pi 4 accessories! Click here to check out what’s on sale!

What is Grove?

No jumpers or soldering required, Grove makes it easier to connect, experiment, and simplify the prototyping process significantly. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfill a variety of needs. Each one comes with clear documentation and demo code to help you get started quickly.

Please use this table on GitHub to check if the Grove modules and sensors are compatible with Raspberry Pi.

Raspberry Pi 4 4GB Kits

Kits are some accessories bundled together and are used for realizing specific functions. For the beginners, we offer you Raspberry Pi basic kit and Raspberry Pi starter kit to help you run up your Raspberry Pi first. If you want to do some little projects, you can take a glance at the Raspberry Pi Grove beginner kit. It contains many useful sensors for projects. However, if you are interested in building up a media center or setting up your own raspberry pi computers, you can pick up Raspberry Pi 4 media center kit or desktop kit. Check more Raspberry Pi 4 project ideas at our blog and get started right now!

Specification

  • Processor:   Broadcom BCM2711, quad-core Cortex-A72 (ARM v8) 64-bit SoC @ 1.5GHz
  • Memory:    2GB or 4GB LPDDR4(depending on model)
  • Connectivity:
    • 2.4 GHz and 5.0 GHz IEEE 802.11b/g/n/ac wireless
    • LAN, Bluetooth 5.0, BLE
    • Gigabit Ethernet
    • 2 × USB 3.0 ports
    • 2 × USB 2.0 ports
  • GPIO:    Standard 40-pin GPIO header(fully backward-compatible with previous boards)
  • Video & Sound:
    • 2 × micro HDMI ports (up to 4Kp60 supported)
    • 2-lane MIPI DSI display port
    • 2-lane MIPI CSI camera port
    • 4-pole stereo audio and composite video port
  • Multimedia:
    • H.265 (4Kp60 decode)
    • H.264 (1080p60 decode, 1080p30 encode)
    • OpenGL ES, 3.0 graphics
  • SD card support:    Micro SD card slot for loading operating system and data storage
  • Input power:
    • 5V DC via USB-C connector (minimum 3A)
    • 5V DC via GPIO header (minimum 3A)
    • Power over Ethernet (PoE)–enabled(requires separate PoE HAT)
  • Environment:    Operating temperature 0–50ºC
  • Compliance:    For a full list of local and regional product approvals, please visit         https://www.raspberrypi.org/documentation/hardware/raspberrypi/conformity.md
  • Production lifetime:    The Raspberry Pi 4 Model B will remain in production until at least January 2026.

Hardware Overview

Raspberry Pi 4 Hardware Overview by Seeed

ECCN/HTS

HSCODE 8543709990
UPC

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
    Good
    aa
    By

FAQ