SKU
103990367
$27.80
-
+
ARDUINO MKR ETH SHIELD,connect an Arduino MKR board with an Ethernet cable instead of using WiFi,

PRODUCT DETAILS

You may want to connect an Arduino MKR board with an Ethernet cable instead of using WiFi. An Ethernet connection can sometimes be stabler, faster, and more secure. To do this, plug in the Arduino MKR ETH shield.

Are you developing a project for an environment where wireless connections are unavailable or would be inefficient? The MKR ETH shield allows to have a wired Ethernet connection between your MKR board and your network or the Internet. This is particularly useful for devices located where either electromagnetic noise is a problem or there are special safety requirements.


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 17g
Battery Exclude

Part List

ARDUINO MKR ETH SHIELD 1

ECCN/HTS

HSCODE 8517709000

LEARN AND DOCUMENTS

Documentations

Documents

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ