
5 Inch TFT Display for Sipeed Tang Nano FPGA Development Board is a screen designed for Sipeed Tang Nano FPGA board powered by GW1N-1 FPGA, it is a TFT model screen with the resolution of 800x480. It can display up to 16 colors.
5 Inch TFT Display for Sipeed Tang Nano FPGA Development Board is a screen designed for Sipeed Tang Nano FPGA board powered by GW1N-1 FPGA, it is a TFT model screen with the resolution of 800x480. It can display up to 16bit colors (65536).
LCD Type | TFT |
---|---|
Display color | 16M |
Viewing Direction | 6 O’Clock |
Operating temperature | -20~+70℃ |
Storage temperature | -30~+80℃ |
Active Area(W×H) | 108×64.8 mm |
Number of Dots | 800×RGB×480 dots |
Controller | ILI6122/ILI5960 |
Power Supply Voltage | 2.8 V |
Backlight | 12-LEDs (white)pcs |
Data Transfer | RGB |
ECCN/HTS
HSCODE | 9013803010 |
UPC |
Product Faqs