SKU
102991154
$399.00
-
+

SenseCAP Gateway - LoRaWAN is an IP66 industrial-grade outdoor product, supports an extended operating temperature range, making it applicable for low-power consumption, long-range data collection IoT scenarios like smart farming.

PRODUCT DETAILS

About SenseCAP

Among the first launch of Seeed industrial IoT (IIoT) product series, SenseCAP is focusing on wireless environmental sensing applications: smart agriculture, precision farming, and smart city, to name a few. It consists of hardware products (sensors, data-loggers & gateways, etc.), software services (SenseCAP portal, mobile App, open dashboard), and API for device & data management. SenseCAP supports different communication protocols, such as LoRa, 2G, 4G, NB-IoT, and more.

SenseCAP Gateway - LoRaWAN is based on LoRaWAN protocol, applicable for low-power consumption, long-range environmental data collection, and remote monitoring scenarios such as smart agriculture and smart city.
 
As the central device of SenseCAP LoRaWAN network, the gateway is used for collecting data from different SenseCAP Sensors and transmit the data to the cloud platform via cellular LTE or Ethernet. Equipped with a high-performance processor AM3358 and telecom-operator-level LoRa chip SX1301, this device ensures robustness and high performance in large-scale networks. Mutual authentication and encryption are established in the whole network to increase security.
 
The gateway is designed with an IP66 enclosure and supports an extended operating temperature range, making it suitable for industrial applications in both indoor and outdoor severe environments.
 
We offer different SenseCAP Gateway - LoRaWAN with different ISM bands:
SenseCAP Gateway - LoRawan EU 868  ( subset of  863 - 870 MHz)
SenseCAP Gateway - LoRawan CN 470  ( subset of  470 - 510MHz)

Note

Please choose the corresponding frequency according to regional regulation.SenseCAP LoRaWAN gateways can only work with SenseCAP LoRaWAN sensors, which are available here for you to choose according to different application needs.

SenseCAP mobile APP and SenseCAP Portal are provided to enable easy and efficient provisioning and management of devices & data at scale.

SenseCAP API is provided to access data and devices for further development.

System Architecture

SenseCAP Architecture

SenseCAP Sensor + Other LoRaWAN Gateway Architecture

Features

    • High-performance Cortex A8 1GHz processor, Linux system.
    • Support LoRaWAN protocol Class A, support ultra-low-power SenseCAP Sensor
    • Support 8 RX, 1 TX transceiver, maximum transmit power 27dBm
    • Support multiple ISM bands: CN470, EU868, US915
    • Support multiple methods to access the network: 4G, Ethernet
    • Ultra-wide-distance transmission: 10km in line of sight scene, 2 km in the urban scene
    • Industrial grade protection: IP66 enclosure, temperature -40℃~70℃, suitable for outdoor applications
    • Easy deployment, and rapid provisioning (see the "how to install" video below)

Applications

  • Smart Agriculture
  • Smart Building
  • Environmental Monitoring
  • Other Wireless Sensing Applications

User Cases

SenseCAP has been deployed in different application scenarios including tea plantations, greenhouses, outdoor triticale farms and weather stations, etc., Please see the details below. 

Specifications

General Parameters
Product Model LoRa-G-868-E/4G
CPU TI AM3358 Cortex-A8 1GHz
System Linux Debian
RAM DDR3 512MB
Memory 8GB eMMC
Channel Plan 863~870MHz
LoRa Power Output 25dBm
LoRa Sensitivity -139.5dBm (SF12BW125)
Ethernet 100Mbps FE (RJ-45)
4G Band

LTE-FDD: B1/B2/B3/B4/B5/B7/B8/B12/B13/B18/B19/B20/B25/B26/B28

LTE-TDD: B38/B39/B40/B41

WCDMA: B1/B2/B4/B5/B6/B8/B19

GSM: 850/900/1800/1900MHz

4G Features 

Support non-CA Cat 4 FDD and TDD

LTE-FDD: Max 150Mbps (DL), Max 50Mbps (UL)

LTE-TDD: Max 130Mbps (DL), Max 30Mbps (UL) 

UMTS Features 

Support 3GPP R8 DC-HSDPA, HSPA+, HSDPA, HSUPA and WCDMA

DC-HSDPA: Max 42Mbps (DL) HSUPA: Max 5.76Mbps (UL)

WCDMA: Max 384Kbps (DL), Max 384Kbps (UL) 

LoRa Antenna

2.5dBi gain / Vertical polarization / Omni-directional / SMA-J connector

4G Antenna

0-4dBi gain / Linear polarization / Omnidirectional / SMA-J connector

LED Indicator Indicating network condition (online/ offline)
Grounding Reserved 1 screw hole for GND
Power Consumption 3.6W
Power Supply DC 12V/2A
IP Rating IP66
UV Resistance anti-aging (from rain/sun exposure): UL746C F1
Enclosure Material PC
Operating Temperature -40 ℃ to +70 ℃
Operating Humidity 0 to 100 %RH (non-condensing)
Installation Method Wall or pole mounting
Device Weight 777g
Device Dimensions 256mm * 160mm * 81mm
Certification CE, FCC, RoHS

Interface

Part List

Part List
1 LoRa Gateway x1
2 LoRa Antenna x1
3 4G Antenna x1
4 Allen Hex Key x1
5 Mounts x4
6 Power Adapter x1
7 Power Extension Cable (5M) x1
8 Ferrules / Aluminum piece x 2 / 2
9 M5 Self-drilling Screws x8
*Optional Antenna
1 LoRa Fiberglass Omni Antenna x1
2 Antenna Lightning Protector x1
3 LoRa Antenna Brackets x1

ECCN/HTS

HSCODE 8517629900
USHSCODE 8517709000
UPC

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ