SKU
114991731
$101.00
-
+

SenseCAP Wireless Light Intensity Sensor measures the intensity of light, which is designed in battery-powered and IP66 enclosure for outdoor use, optimized for use cases that need reliable data collection over years.

PRODUCT DETAILS

About SenseCAP

Among the first launch of Seeed industrial IoT (IIoT) product series, SenseCAP is focusing on wireless environmental sensing applications: smart agriculture, precision farming, and smart city, to name a few. It consists of hardware products (sensors, data-loggers & gateways, etc.), software services (SenseCAP portal, mobile App, open dashboard), and API for device & data management. SenseCAP supports different communication protocols, such as LoRa, 2G, 4G, NB-IoT, and more.

 

SenseCAP Wireless Light Intensity Sensor measures the intensity of light in lux from 0 - 188000 lux, which is designed for outdoor use.

 

This battery-powered device incorporates a built-in LoRa transmitter based on SX1276 for long-range transmission, a digital light sensor, and a custom battery.  It is specifically designed and optimized for use cases powering end devices by batteries for years. To minimize the power consumption, the device wakes up, transmits the collected light data to the gateway, and then goes back to sleep.

 
Under the best of circumstances, the battery is expected to last for 8 years, depending on the data transmission intervals. Please kindly note that the default interval is once per hour. If you'd like to change the data upload interval, please refer to this document
 

To fit in adverse conditions, it is designed with industrial standards and equipped with an IP66 waterproof enclosure, supporting an extended operating temperature range, making it suitable for industrial applications in both indoor and outdoor severe environments.

 

SenseCAP Sensor Node adopts a modular design, integrating the data logger with the sensor probe, which is replaceable by other SenseCAP sensor probes.

Note

SenseCAP Sensor is fully compliant with LoRaWAN specifications and can be used with standard LoRaWAN gateways. Please choose the corresponding gateway according to the sensor frequency. Seeed also provides SenseCAP LoRaWAN Gateway for you to use with SenseCAP Sensors seamlessly without extra huge workload for provisioning.

 

System Architecture
SenseCAP Architecture

SenseCAP Sensor + Other LoRaWAN Gateway Architecture

Features

    • Support LoRaWAN protocol Class A
    • High reliability and stability
    • An ultra-wide 22-bit dynamic range
    • Ultra-wide-distance transmission: 10km in line of sight scene, 2 km in urban scenes
    • Transmission Interval: every 1 hour 
    • Battery life ≥ 8 years
    • Rapid installation and deployment (see the video below)

Applications

  • Smart Agriculture
  • Smart Building 
  • Environmental Monitoring
  • Other Wireless Sensing Applications

User Cases

SenseCAP has been deployed in different application scenarios including tea plantations, greenhouses, outdoor triticale farms and weather stations, etc. Please see more info below.
 
 

Specifications

Light Intensity
Range 0 to 188000 Lux
Sensitivity 0.045 Lux/LSB
Resolution 0.045 Lux
General Parameters
Product Model LoRa-S-915-Light Intensity-01
Microcontroller Ultra-low-power MCU
Support Protocol Based on LoRaWAN v1.0.2 protocol
LoRa Channel Plan US915
LoRa Power Output 16 dBm (EIRP)
Sensitivity -136.5dBm(SF12, BW125KHz)
Current Consumption 5 μA (sleep mode)
120 mA max(active mode)
Communication Distance 2 to 10 km (depending on different antennas and environments)
IP Rating IP66
UV Resistance anti-aging (from rain/sun exposure): UL746C F1
Enclosure Material PC
Operating Temperature -40 ℃ to +85 ℃
Operating Humidity 0 to 100 %RH (non-condensing)
Device Weight 288g
Certification CE, FCC, RoHS
Battery (Contained in equipment)
Battery Life ≥ 3 year (upload data once per hour)
Battery Voltage 3.6V
Battery Capacity 19Ah (non-rechargeable)

LoRa Frequency

The device is designed with a fixed LoRa channel, which can not be modified by users. The supported channels are as follows. Please refer to this document for how to connect this device with a LoRaWAN gateway.

LoRa Channel Plan
Uplink (MHz) 903.9 - SF7BW125 to SF10BW125
904.1 - SF7BW125 to SF10BW125
904.3 - SF7BW125 to SF10BW125
904.5 - SF7BW125 to SF10BW125
904.7 - SF7BW125 to SF10BW125
904.9 - SF7BW125 to SF10BW125
905.1 - SF7BW125 to SF10BW125
905.3 - SF7BW125 to SF10BW125
Downlink (MHz) 923.3 - SF7BW500 to SF12BW500
923.9 - SF7BW500 to SF12BW500
924.5 - SF7BW500 to SF12BW500
925.1 - SF7BW500 to SF12BW500
925.7 - SF7BW500 to SF12BW500
926.3 - SF7BW500 to SF12BW500
926.9 - SF7BW500 to SF12BW500
927.5 - SF7BW500 to SF12BW500
 

Tips 

Apart from the US915MHz version, this sensor is also available in EU868MHz frequency. Click here to learn more. 

 

Part List

Part List
1 Sensor x1
2 Bracket x1
3 M4 Self-drilling Screw x4
4 M3 Self-drilling Screw x2

ECCN/HTS

HSCODE 9031900090
USHSCODE 8517709000
UPC

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ