SKU
114991730
$99.00
-
+

SenseCAP Wireless Air Temperature and Humidity Sensor measures temperature and humidity in atmosphere. It's designed with a 2-in-1 sensor, a custom battery and an IP66 enclosure, optimized for outdoor use cases that need reliable data collection over years.

PRODUCT DETAILS

About SenseCAP

Among the first launch of Seeed industrial IoT (IIoT) product series, SenseCAP is focusing on wireless environmental sensing applications: smart agriculture, precision farming, and smart city, to name a few. It consists of hardware products (sensors, data-loggers & gateways, etc.), software services (SenseCAP portal, mobile App, open dashboard), and API for device & data management. SenseCAP supports different communication protocols, such as LoRa, 2G, 4G, NB-IoT, and more.

 
SenseCAP Wireless Air Temperature and Humidity Sensor measures temperature and humidity in the atmosphere at the range of -40℃ to 85℃ and 0 to 100 %RH (non-condensing) respectively. With a high-precision measurement chip, this sensor features stability and reliability, making it widely applicable in industrial environmental sensing scenarios.
 
This device incorporates a built-in LoRa transmitter based on SX1276 for long-range transmission, a 2-in-1 sensor, and a custom battery. It is specifically designed and optimized for use cases powering end devices by batteries for years. To minimize the power consumption, the device wakes up, transmits the collected temperature and humidity data to the gateway, and then goes back to sleep.
 
Under the best of circumstances, the battery is expected to last for more than 8 years, depending on the data transmission intervals. Please kindly note that the default interval is once per hour. If you'd like to change the data upload interval, please refer to this document.
 
SenseCAP Sensor adopts a modular design, integrating the data-logger with the sensor probe, which can be replaced by other SenseCAP sensor probes. This sensor's data logger is rated IP66, and the sensor probe is rated IP65.

Note

SenseCAP Sensor is fully compliant with LoRaWAN specifications and can be used with standard LoRaWAN gateways. Please choose the corresponding gateway according to the sensor frequency. Seeed also provides SenseCAP LoRaWAN Gateway for you to use with SenseCAP Sensors seamlessly without extra huge workload for provisioning.

 

System Architecture

SenseCAP Architecture

SenseCAP Sensor + Other LoRaWAN Gateway Architecture

Features

  • Support LoRaWAN protocol Class A
  • High reliability and stability
  • Ultra-wide-distance transmission: 10km in line of sight scene, 2 km in urban scenes
  • Battery life ≥ 8 years
  • Rapid installation and deployment (see the video below)

Applications

  • Smart Agriculture
  • Smart Building and Industrial Control
  • Environmental Monitoring
  • Other Wireless Sensing Applications

User Cases

SenseCAP has been deployed in different application scenarios including tea plantations, greenhouses, outdoor triticale farms and weather stations, etc. Please see more info below
 

Specifications

Air Temperature
Range -40 ℃ to +85 ℃
Accuracy ±0.2 ℃
Resolution 0.1 ℃
Drift <0.03 ℃/year
Air Humidity
Range 0 to 100 %RH (non-condensing)
Accuracy ±1.5 %RH
Resolution 1 %RH
Drift <0.25 %RH/year
General Parameters
Product Model LoRa-S-915-TH-01
Microcontroller Ultra-low-power MCU
Support Protocol Based on LoRaWAN v1.0.2 protocol
LoRa Channel Plan US915
LoRa Power Output 16 dBm (EIRP)
Sensitivity -136.5dBm(SF12, BW125KHz)
Current Consumption 5 μA (sleep mode)
120 mA max(active mode)
Communication Distance 2 to 10 km (depending on different antennas and environments)
IP Rating IP66 (Sensor Node); IP65 (Sensor Probe)
UV Resistance anti-aging (from rain/sun exposure): UL746C F1
Enclosure Material PC
Operating Temperature -40 ℃ to +85 ℃
Operating Humidity 0 to 100 %RH (non-condensing)
Device Weight 236g
Certification CE, FCC, RoHS
Battery (Contained in equipment)
Battery Life ≥ 3 year (upload data once per hour)
Battery Voltage 3.6V
Battery Capacity 19Ah (non-rechargeable)

LoRa Frequency

The device is designed with a fixed LoRa channel, which can not be modified by users. The supported channels are as follows. Please refer to this document for how to connect this device with a LoRaWAN gateway.

LoRa Channel Plan
Uplink (MHz) 903.9 - SF7BW125 to SF10BW125
904.1 - SF7BW125 to SF10BW125
904.3 - SF7BW125 to SF10BW125
904.5 - SF7BW125 to SF10BW125
904.7 - SF7BW125 to SF10BW125
904.9 - SF7BW125 to SF10BW125
905.1 - SF7BW125 to SF10BW125
905.3 - SF7BW125 to SF10BW125
Downlink (MHz) 923.3 - SF7BW500 to SF12BW500
923.9 - SF7BW500 to SF12BW500
924.5 - SF7BW500 to SF12BW500
925.1 - SF7BW500 to SF12BW500
925.7 - SF7BW500 to SF12BW500
926.3 - SF7BW500 to SF12BW500
926.9 - SF7BW500 to SF12BW500
927.5 - SF7BW500 to SF12BW500
 

Tips

Apart from the US915MHz version, this sensor is also available in EU868MHz frequency. Click here to learn more. 

 


Part List

Part List
1 Sensor x1
2 Bracket x1
3 M4 Self-drilling Screw x4
4 M3 Self-drilling Screw x2

ECCN/HTS

HSCODE 9025800000
USHSCODE 8517709000
UPC

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ