SKU
114992083
$24.90
-
+

Armor Aluminum Metal Case with Dual Fans is a Raspberry Pi case for Raspberry Pi 2B/3B/3B+/4B. The material of this Raspberry Pi case is aluminum alloy which has an excellent ability to conduct heat. This case also has two fans to enhance the cooling function.

PRODUCT DETAILS

Key features

  • Pi Aluminium alloy cooling case with 2 fans

  • Easy to connect any GPIO PINs on Raspberry Pi

  • Equipped with high-quality hot tape

  • Compatible with Raspberry Pi 2B/3B/3B+/4B

Description

Worrying about the overheating of your Raspberry Pi? It’s time to get rid of this issue. The material of this Raspberry Pi case is aluminum alloy which has an excellent ability to conduct heat. But that is not enough! This case also has two fans which can be powered by the GPIO Pins of the Raspberry Pi to enhance the cooling function. Moreover, this case is compatible with Raspberry Pi 2B/3B/3B+/4B. Don’t hesitate, buy one and your Raspberry Pi will stay cool and comfortable in this case.

Specification

  • Material: Pi Aluminium alloy with good thermal conductivity
  • Fans: Including 2 fans for better cooling function
  • Processing technic: CNC processing for easy installing
  • Compatibility: Perfect compatible with Raspberry Pi 2B/3B/3B+/4B
  • Accessories: 3 heat-conducting tapes, 1 inner hexagon wrench, 6 M2.5 inner hexagon screw (Not including Raspberry Pi)

ECCN/HTS

HSCODE 8414599060
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ