SKU
114992085
$2.90

ABS Enclosure Transparent Case can be perfectly compatible with Raspberry Pi 4B. A cooling fan and heatsink are added to help Pi to keep cooling.

PRODUCT DETAILS

Note

You can choose three types of Raspberry Pi case. They are white type, black type, and transparent type.

Key features 

  • High performance of heat dissipation

  • Including cooling fan (35x35x10mm) and heatsink

  • Compatible with Raspberry Pi 4B

Description

This Raspberry case is made of ABS material. It can be perfectly compatible with Raspberry Pi 4B. Considering the high power consumption cost by Raspberry Pi 4B, the Raspberry case has room to add a fan (35x35x10mm) and general copper/aluminum heatsink (up to 6mm) for heat dissipation. What’s more? The case supports GPIO PINs of the Raspberry Pi 4B connect the external devices like Raspberry Pi Hat outside the case by cables. Also, the ventilation openings are designed on the top and bottom of the case to keep cooling. 

Part list

  • 1 cooling fan (35x35x10mm)

  • 1 Heatsink (up to 6mm)

  • 4 M2*6 screws

Dimensions

92*70*29 mm 

ECCN/HTS

HSCODE 8543909000
USHSCODE 9023000000
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ