SKU
114020142
$45.00

Grove - Thermal Imaging Camera is a thermal sensor which carries MLX90640 IR Array. The camera can present dynamic thermal images and detect the surrounding temperature from -40℃~300℃. The camera with wide-angle has an FOV of 110°x75 °.               

PRODUCT DETAILS

Note

We have newly released an upgraded version of this thermal imaging camera with MLX90641 IR array and 110° FOV. Click here to learn more!

Key Features

  • IR Thermal Sensor Array 32X24(MLX90640)
  • 110°x75° FOV(field of view)
  • Temperature measurement range:-40℃~300℃
  • I2C Grove interface

Description

Looking for a thermal sensor that can detect your surround temperature? This IR thermal camera can not only measure the value of temperature around you but also display the thermal imaging figure. So it must be your best choice to monitor the temperature change from this tiny camera.

 

The IR thermal camera carries a 32x24 array of thermal sensors (MLX90640), it can detect the temperature of objects from feet away with the accuracy of ±1.5℃. In order to obtain the thermal image easily, the I2C protocol is used to get the low-resolution image from the camera. The FOV(Field of View) of this camera is 110°x75°, and the temperature measurement range is -40℃~300℃.

 

This module connects the MCU with the I2C interface. However, it needs an MCU that has over 20000 bytes of RAM to drive the camera. As a matter of fact, Dev board like Arduino Uno can not be used with this Sensor camera due to its lower ability of calculation. We recommend you to choose Arch Mix as an MCU to control the camera because it really has a good performance to process the complex data from the IR sensor camera.

Note

This thermal imaging sensor is also compatible with many Arduino boards and Seeeduino boards which are assembled with SAMD21/SAMD51 like Seeeduino Lotus Cortex - M0. And it also supports all series of Raspberry Pi including Raspberry Pi Zero.

Considering your convenience of using this camera, we have figured out all the libraries like Arduino Library and Python commend in our wiki page, so you can run up this IR camera module easily for just a few minutes.

Specification

ItemsGrove - Thermal Imaging Camera - MLX90640Grove - Thermal Imaging Camera - MLX90641
Thermal sensor 32X24 array MLX90640 16x12 array MLX90641
Operating Voltage 3V-3.6V 3.3V - 5V
Current Consumption ~18mA ~18mA
Field of View 110°x 75° 110°x 75°
Measurement Range -40°C-300°C -40°C-300°C
Resolution ±1.5°C ±1.5°C(±1°C at centre area)
Refresh Rate 0.5Hz-64Hz 0.5Hz-64Hz
Interface I2C Grove interface I2C Grove interface
I2C Address 0x33 0x33

Part List

  • 1*Grove - Thermal Imaging Camera / IR Array MLX90640 110 degree

Note

This product has a Grove interface that needs Grove Cable to connect with.

Demo

ECCN/HTS

HSCODE 9031900090
UPC

LEARN AND DOCUMENTS

Documentations

Learn

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.
Grove - Thermal Imaging Camera IR Array (MLX90641) with Wio Terminal

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ