SKU
103030075
Rating:
87% of 100
$6.90
-
+
Up to 10 Grove Ports: I2C, UART, Digital I/O, Analog I/O Stackable with ReSpeaker Core and ReSpeaker Mic Array Highly Extendible with Two 2 x 8 headers


Grove-Extension-Board--产品页面-v3-__-01.jpg

The Grove extension board can be stacked (connected) right onto the top of ReSpeaker Mic Array. It brings even more possibilities as you can connect various Grove sensors and actuators to extend ReSpeaker’s capabilities. The board provides up to 10 Grove ports for interfacing with a range of plug-n-play Grove sensors and actuators.


Grove-Extension-Board--产品页面-v3-__-02.jpg

  • Up to 10 Grove Ports

  • Stackable with ReSpeaker Core and ReSpeaker Mic Array

Grove-Extension-Board--产品页面-v3-__-03.jpg

Grove-Extension-Board--产品页面-v3-__-04.jpg

  • Grove Ports: 10

  • Digital I/Os: 3

  • Analog I/Os: 4

  • I2C Interface: 2

  • UART: 1

  • Dimensions: 70mm (Diameter)

  • Weight: 15.25g


Grove-Extension-Board--产品页面-v3-__-05.jpg

  • 1x Grove Extension Board

Get Started With ReSpeaker

We have well prepared some tutorials to help you getting started with ReSpeaker on Github, please click here to visit.




RELATED PRODUCTS

ReSpeaker CoreReSpeaker Mic Array

Technical details

Dimensions 150mm x100mm x30mm
Weight G.W 80g
Battery Exclude

Part List

s 1

ECCN/HTS

HSCODE 8518900090
USHSCODE 85177000
UPC 841454118916
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    60%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    60%
     

    Review by

    Posted on

Product Faqs


Sort by