SKU
114991857
$19.90
-
+

BitPlayer plus micro:bit, you just made a cool wireless remote controller and a game console for yourself. For an authentic gaming experience, the product uses a 2-axis joystick that just feel like any joystick on a popular Gameboy or PSP. There are 6 programmable push-buttons, the top left, top right, and button A,B,C,D. With the built-in vibration motor and buzzer, you can create an immersive and interactive gaming experience. Some people may feel that the 5x5 led matrix does not satisfy their gaming needs, so we have the I2C Grove port on board for Grove peripherals like an OLED Display.

PRODUCT DETAILS

Description

BitPlayer provides you inspiration and excitement to make creations such as a portable piano or a smart calculator.

BitPlayer is easy to hold and use, with a 2-axis joystick like Gameboy or PSP controllers, it also includes another 6 programmable buttons labeled as L, R, A, B, C and D. For an immserive and interactive experience, the BitPlayer itself features a buzzer, a vibration motor and a Grove I2 C port to connect additional peripherals like an OLED display. If you haven't heard of Grove before, Grove is a Seeed Studio series which you can read more about here.

You can easily create your own games anywhere with the Bitplayer, simply power it with 2 AAA batteries or have a powerbank handy to power it through a micro:usb cable. Through the micro:bit radio, BitPlayer can interact with another micro:bit device within 10 metres.

If you want to implement a remote control car, we recommend that you also buy a BitCar.

Feature 

•    Plug & play
•    Features a buzzer and a vibration motor
•    Powered by 2 AAA batteries
•    One Grove I2C port
•    Has a power switch and a power indicator.
•    Supports MakeCode programming
•    Comes with a professional course set

Educational Focus

With the BitPlayer, students will develop open source electronics understanding as well as programming skills. Students must exercise creative thinking and customise functions through graphical programming. Kids will get excited to learn about how programming can help them make their own interactive and immersive games!

This Kit is suitable for:

Maker teachers / DIY hobbyists / high and elementary school students / micro:bit users / gamers

Projects

Sweet Piano Music

Have you ever imagined playing the piano with a game controller? It can happen right now. You need to write a simple program which will make the BitPlayer a portable and compact piano.

 

Gaming Calculator

BitPlayer can also solve mathematical problems. Input the numbers by pressing BitPlayer buttons, then BitPlayer will calculate answers. If you can figure out how to code addition, then, subtraction, multiplication and division will not be far away! All you need is some extra code!

Finger Speed Game

In MakeCode you can make all kinds of games. This is a fun, 2-player game like those in MakeCode. Light all the LEDs up with your fastest repetitive finger mashing speed. Only the strongest & fastest can win.


Part List 

  • 1x BitPlayer
  • 1x User Guide

Specifications

Power Supply: micro USB cable or AAA batteries
Working Voltage: 5V
Working Current: 1.5A (Max)

Package Dimensions: 110 (L) * 52(W) * 23 (H) 

Weight: 100 (g)

Age for Use: All ages

ECCN/HTS

HSCODE 9023009000
UPC
ROHS 1

LEARN AND DOCUMENTS

Learn

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ