SKU
102010088
Rating:
100% of 100
$69.00
-
+
Speech recognition with or without the internet Web-based App set-up Wireless Streaming via Airplay/DLNA For Python and C/C++ developers Enormous plug-ins Extendable with Mic Array. Grove Extendable

ReSpeaker-Core-产品页面-v2--__--001.jpg


ReSpeaker is an open modular voice interface to hack things around you. Let you interact with your home appliances, your plant, your office, your internet-equipped devices or any other things in your daily life, all by your voice.



ReSpeaker-Core-产品页面-v2--__--002.jpg

It’s a voice-enabled extension for your surroundings

ReSpeaker supports both online cognitive services and offline lightweight speech recognition engine. You can add ReSpeaker to things around you to make them smart(smarter).

ReSpeaker-Core-产品页面-v2--__--003.jpg


It’s a device for music streaming

Voice interface has never been apart from music entertainment, so does ReSpeaker. ReSpeaker supports Airplay/DLNA for wireless music streaming. Just connect ReSpeaker to any ordinary speaker with an AUX cable, then you can start enjoying the music you love without pressing a single button.

ReSpeaker-Core-产品页面-v2--__--004.jpg


It’s a learning tool for kids

Rather than the on board MT7688 Wi-Fi module which runs the Linux based OpenWrt, ReSpeaker is also powered by the ATmega32u4 chip and absolutely Arduino compatible, which means, we can use ReSpeaker as a powerful Arduino board and do many ‘Arduino’ things. It’s for learning, it’s for practicing, and it’s for fun.


ReSpeaker-Core-产品页面-v2--__--005.jpg

Installation-free APP For Everyone

The exposed PCB design does not mean ReSpeaker is just for people who knows a lot about hardware or software.

ReSpeaker uses a user-friendly Web-based App that can be set up by anyone in just minutes. In the App you can access a range of rich featured applications that ReSpeaker has provided, includes music streaming, file manager, plug-in, customized settings and more. Click the image below to visit the web app or directly go to: respeaker.io

ReSpeaker-Core-产品页面-v2--__--006.jpg


Always-growing Features

The plug-in system is specially designed for the users to share and download their voice interactive projects as a simple plug-in to the ReSpeaker module. It has significantly simplified the use of ReSpeaker as anyone who has a ReSpeaker can install the plug-ins they want with a single click, and after that they can run voice interaction just like any others.

ReSpeaker-Core-产品页面-v2--__--007.jpg


Developer-friendly

Developers can of course achieve more with the SDK we provide to develop their own voice interaction projects.

ReSpeaker-Core-产品页面-v2--__--008.jpg


ReSpeaker-Core-产品页面-v2--__--009.jpg

Modular Design and Extendable Add-ons

The far-field MIC Array allows your ReSpeaker to be able to recognize your location and hear you from across the room even while the music is playing.

And the Grove extension board brings even more possibilities as you can connect various Grove sensors and actuators to extend its capabilities. The two onboard expansion headers also offer I2S, I2C, AUX, USB 2.0, GPIOs and many other interfaces that you can use for more applications.

ReSpeaker-Core-产品页面-v2--__--010.jpg


ReSpeaker-Core-产品页面-v2--__--011.jpg


ReSpeaker-Core-产品页面-v2--__--012.jpg


We make ReSpeaker compatible with the Wio famil for you to add voice interaction with any of your IoT devices that is built on Wio. Simply pair your ReSpeaker to your Wio product using our Web App, then you can voice control your Pet Feeder built to dispense treats, or ask your Smart Plant if she need some water.


ReSpeaker-Core-产品页面-v2--__--013.jpg

We have demos with step-by-step tutorials to help you getting started with your first project using ReSpeaker.


Voice Interaction Between You And...

ReSpeaker-Core-产品页面-v2--__--014.jpg


ReSpeaker-Core-产品页面-v2--__--015.jpg

ReSpeaker-Core-产品页面-v2--__--016.jpg


ReSpeaker-Core-产品页面-v2--__--017.jpg

ReSpeaker-Core-产品页面-v2--__--018.jpg

  • AI7688 Wi-Fi Module

    • Operation system: GNU/Linux based OpenWrt

    • Wi-Fi Network: Support Legacy 802.11b/g and HT 802.11n modes

    • Expansion: Two expansion headers for I2C, GPIO and USB 2.0 host

    • Interfaces: Built-in 3.5mm AUX port, Micro USB and SD card slot

  • ATMega32U4 Coprocessor

    • USB CDC virtual serial port for linux console

    • 12 programmable RGB LED indicators

    • 8 on board touch sensors

  • Codec WM8960

    • DAC SNR 98dB (‘A’ weighted), THD -84dB at 48kHz, 3.3V

    • ADC SNR 94dB (‘A’ weighted), THD -82dB at 48kHz, 3.3V

    • Stereo Class D Speaker Driver with 87% efficiency (1W output)

    • On-chip Headphone Driver

    • 40mW output power into 16Ω at 3.3V

    • THD -75dB at 20mW, SNR 90dB with 16Ω load

    • On-chip PLL provides flexible clocking scheme

    • Sample rates: 8, 11.025, 12, 16, 22.05, 24, 32, 44.1, 48 kHz

  • Power Supply: 5V DC

  • Dimensions: 70mm diameter

  • Weight: 17g


Technical details

Dimensions 148mm x100mm x32mm
Weight G.W 101g
Battery Exclude

Part List

ReSpeaker Core 1
8G Class 10 Micro SD Card 1
200mm micro usb cable 1

ECCN/HTS

HSCODE 8518900090
UPC 841454118909
FCC 1

ReSpeaker Core - Based On MT7688 and OpenWRT

Wiki of ReSpeaker Core - Based On MT7688 and OpenWRT

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Nice

    Review by

    Posted on

  2.  
    Rating
    100%
    Great

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

  7.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by