SKU
114992112
$7.00

Argon POLY+ is a simple ABS plastic Raspberry Pi Case, it can keep the GPIO pins, camera module, and display module safe when they are not in use.

PRODUCT DETAILS

Note

We have released many Raspberry Pi Cases up till now, but that's not enough, here comes two types of Raspberry Pi Case called Argon POLY+(Black) and Argon PLOY+(White).

Description

  • The New Case in the Block | The Argon POLY+ is a White ABS Plastic Case that is budget-friendly
  • Off on a Great Start | It's an excellent case for beginners who want style and functionality
  • Style with Substance | The Argon POLY+ has a contemporary design that preserves the full functionality of the Raspberry Pi 4 while keeping it safe
  • Safe and Secure | The cover keeps the GPIO pins, camera module, and display module safe when they aren't in use
  • Amazing HAT Accommodation | The secure top cover can accommodate official Raspberry Pi HATs inside the Argon POLY+
  • Full Accessibility | The Micro SD Card and USB Ports are easily accessible while the Pi is inside the Argon POLY+

Part List

  • 1x Argon PLOY+ Raspberry Pi 4 Case(White)
  • 1x Heatsink for Raspberry Pi 
  • 4x Footpad

ECCN/HTS

HSCODE 8543909000
USHSCODE 9023000000
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ